Print Back
To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring.
Unit of Measure

Specifications

Model Code Description

N/A Pressure Gauge E63/10/145 PSI

Medium

N/A Nitrogen

Series

N/A FPS/FPK

Short Description

N/A Spare Part, Charging Kit

Mounting Type

N/A Back Mount

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 10 bar145 psi

Division

N/A ACCUMULATORS

Product Group Family

N/A CHARGING AND GAUGING UNITS

Product

N/A ACCUMULATORS ACCESSORIES