Print Back
To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle
more
Unit of Measure

Specifications

Model Code Description

Pressure Gauge E63/100/1400PSI

Medium

Nitrogen

Series

FPS/FPK

Short Description

Spare Part, Charging Kit

Mounting Type

Back Mount

Operating Pressure [Min]

0 bar0 psi

Operating Pressure [Max]

100 bar1400 psi

Division

ACCUMULATORS

Product Group Family

CHARGING AND GAUGING UNITS

Product

ACCUMULATORS ACCESSORIES