Print Back
Female connector M12 x 1 4 pole, angle with 2 meter cable
Unit of Measure

Specifications

Model Code Description

N/A ZBE 06-02-4 4-Pole M12 CONN 90 DEG (2M)

Division

N/A ELECTRONICS

Product Group Family

N/A ACCESSORIES-ELECTRONIC

Product

N/A ELEC ACCESSORIES / MISC