Print Back
Kidney loop system single 27" filter housings (3 micron 27" elements) Viton Seals 115 VAC 7 GPM flow rate
Unit of Measure

Specifications

Type

N/A Offline Filtration System

Seal Material

N/A Viton

Medium

N/A Mineral Oil Based Hydraulic Fluids/Water Glycol

Weight

N/A 25.36 kg55.9 lb

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A -4 ºC25 ºF

Operating Temperature [Max]

N/A 66 ºC150 ºF

Configuration

N/A Female 1 in. NPT Suction/Female SAE 16 Return

Head Material

N/A Aluminum

Flow

N/A 7 gpm26 L/min

Cracking Pressure

N/A 2 bar30 psi

Filter Rating

N/A 3 µm

Designation

N/A Single

Operating Pressure [Max]

N/A 1 bar14.5 psi

Cap Material

N/A Aluminum

Indication Type

N/A D5 Visual

Bowl Material

N/A Steel

Material

N/A BetaMicron®

Max Viscosity

N/A 1000 SUS

End Type

N/A Female 1 in. NPT Suction/Female SAE 16 Return

Dimensions

Width

N/A 10 in254 mm

Diameter

N/A 21.5 in546.1 mm

Height

N/A 33.8 in859 mm