Print Back
Unit of Measure

Specifications

Type

Suction Strainer

Model Code Description

HTMS NPT 3/4 100 RV5

Series

HTMS

Options

5 psi Bypass Valve

Mesh Size

149 µm100 mesh

Thread A Type (Tank Side)

NPT

End Type

NPT

Nominal Flow Ratings

10 gpm

BUn

EA

Division

ACCESSORIES

Product Group Family

STRAINERS

Product

STRAINERS

Dimensions

Thread A Size

1 1/4 in.

Hex Size

1.81 in

End Size

3/4 in.

Dimension C

7.50 in

Dimension D

1.20 in

Dimension L

7.5 in191 mm

Diameter E

1.14 in29 mm