Print Back
Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS NPTM 2 100

Series

N/A HTMS

Options

N/A Standard (No Bypass)

Mesh Size

N/A 149 µm100 mesh

Thread A Type (Tank Side)

N/A NPT

End Type

N/A NPTM

Nominal Flow Ratings

N/A 50 gpm

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A STRAINERS

Product

N/A STRAINERS

Dimensions

Thread A Size

N/A 2 in.

Hex Size

N/A 2.75 in

End Size

N/A 2 in.

Dimension L1

N/A 10.75 in

Dimension L2

N/A 2.7 in

Dimension L

N/A 13.5 in343 mm

Diameter E

N/A 2.12 in54 mm