Print Back
Unit of Measure

Specifications

Type

Suction Strainer

Model Code Description

HTMS HB 2.00"/SAE-48 100 RV3

Series

HTMS

Options

3 psi Bypass Valve

Mesh Size

149 µm100 mesh

Thread A Type (Tank Side)

SAE-48 J514

End Type

Hose Barb

Nominal Flow Ratings

40 gpm

BUn

EA

Division

ACCESSORIES

Product Group Family

STRAINERS

Product

STRAINERS

Dimensions

Thread A Size

3-3/8 in.-12

Hex Size

2.50 in

End Size

2.00 in.

Dimension L1

7.84 in

Dimension L2

2.97 in

Dimension L3

2 in

Dimension L

10.80 in275 mm

Diameter E

3.22 in82 mm