Print Back
Unit of Measure

Specifications

Type

N/A Suction Strainer

Model Code Description

N/A HTMS HB 2.00"/SAE-40 100

Series

N/A HTMS

Options

N/A Standard (No Bypass)

Mesh Size

N/A 149 µm100 mesh

Thread A Type (Tank Side)

N/A SAE-40 J514

End Type

N/A Hose Barb

Nominal Flow Ratings

N/A 30 gpm

BUn

N/A EA

Dimensions

Thread A Size

N/A 2-7/8 in.-12

End Size

N/A 2.00 in.

Dimension L1

N/A 7.84 in

Dimension L

N/A 8.2 in208 mm

Diameter E

N/A 2.62 in67 mm