Print Back
TTConnect Wave
TTConnect Wave is designed to connect vehicles and machines to TTConnect Cloud Service platform in the easiest and most comprehensive manner in the industry. The device provides standard in-vehicle interfaces such as Ethernet and CAN in addition to its wireless and cellular interfaces. TTControl’s end-to-end management system offers true plug-and-play functionality and allows customers to monitor and manage vehicles and fleets with unrivaled out-of-the-box experience. TTConnectmore
Elec_TTConWaveTTC616Swtch_Grp.jpg
Unit of Measure
1 

Part Number

Model Code Description

Length

Height

Width

Electrostatic Discharge (ESD)

Flow

Filter Rating

D1

929481 N/A TTConnect 616-SW-0-0-00-00-000 N/A 147 mm N/A 38 mm N/A 92 mm N/A ISO 10605 N/A N/A N/A
1327874 N/A TTConnect Wave-04-01-000 N/A 176 mm N/A 40 mm N/A 216 mm N/A ISO 13766 N/A 1.06 gpm4 L/min N/A 7 µm N/A 5.2 in131.8 mm
Unit of Measure
1