Print Back
Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators.
Accum_Bladder_spareparts
Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Size

Material

Operating Temperature [Min]

Core Products

2050007 N/A Vent Screw SAE-3 Buna 2.5-6L(C) N/A Buna N/A SAE-3 N/A Buna N/A
2050008 N/A Vent Screw SAE-6 Buna 10-54L(C,D,E) N/A Buna N/A SAE-6 N/A Buna N/A
2054032 N/A Seal Kit SB...2.5-6L Buna N/A Buna N/A 2.5 to 6 L N/A Buna N/A 5 ºF
2054033 N/A Seal Kit SB330 10-54L Buna N/A Buna N/A 10 to 54 L N/A Buna N/A 5 ºF
2054034 N/A Repair Kit 1L Buna N/A Buna N/A 1 L N/A Buna N/A 5 ºF
2054035 N/A Repair Kit 4L Buna N/A Buna N/A 4 L N/A Buna N/A 5 ºF
2054036 N/A Repair Kit 10L Buna N/A Buna N/A 10 L N/A Buna N/A 5 ºF
2054037 N/A Repair Kit 20L Buna N/A Buna N/A 20 L N/A Buna N/A 5 ºF
2054038 N/A Repair Kit 32L Buna N/A Buna N/A 32 L N/A Buna N/A 5 ºF
2054039 N/A Repair Kit 54L Buna N/A Buna N/A 54 L N/A Buna N/A 5 ºF
2054040 N/A Seal Kit SB...10-54L H/HT Buna N/A Buna N/A 10 to 54 L N/A Buna N/A 5 ºF
2054042 N/A Repair Kit 20L HT Buna N/A Buna N/A 20 L N/A Buna N/A 5 ºF
2054043 N/A Repair Kit 32L HT Buna N/A Buna N/A 32 L N/A Buna N/A 5 ºF
2054046 N/A Repair Kit 5L SB210/330 Buna N/A Buna N/A 5 L N/A Buna N/A 5 ºF
2054047 N/A Repair Kit 2.5L Buna N/A Buna N/A 2.5 L N/A Buna N/A 5 ºF
2054062 N/A Repair Kit 54L Hydrin N/A Hydrin N/A 54 L N/A Hydrin N/A -20 ºF
2054071 N/A Repair Kit 10L Butyl N/A Butyl N/A 10 L N/A Butyl N/A -20 ºF
2054074 N/A Repair Kit 54L Butyl N/A Butyl N/A 54 L N/A Butyl N/A -20 ºF
2054084 N/A Repair Kit 20L Viton SB330 N/A Viton N/A 20 L N/A Viton N/A 5 ºF
2054104 N/A Repair Kit 20L TR Buna N/A Buna N/A 20 L N/A Buna N/A 5 ºF
2054106 N/A Repair Kit 54L TR Buna N/A Buna N/A 54 L N/A Buna N/A 5 ºF
2054279 N/A Repair Kit 10L Buna (M50) N/A Buna N/A 10 L N/A Buna N/A 5 ºF
2054280 N/A Repair Kit 20L Buna (M50) N/A Buna N/A 20 L N/A Buna N/A 5 ºF
2054281 N/A Repair Kit 32L Buna (M50) N/A Buna N/A 32 L N/A Buna N/A 5 ºF
2054282 N/A Repair Kit 54L Buna (M50) N/A Buna N/A 54 L N/A Buna N/A 5 ºF
Unit of Measure
1 2 3