Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
Part Number |
Model Code Description |
Connection Type |
Connection Size |
Optimum Air Flow Rate |
Maximum Flow Rate |
Length |
Diameter |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2212324 | N/A BD Series Desiccant Breathers | N/A Thread NPT | N/A 2 in. | N/A 10 L/min | N/A 110 gpm417 L/min | N/A | N/A | |
| 2213232 | N/A BD Series Desiccant Breathers | N/A Slip Fit | N/A 1 in. | N/A 10 L/min | N/A 110 gpm417 L/min | N/A | N/A | |
| 2214183 | N/A BD Series Desiccant Breathers | N/A Thread NPT | N/A 2 in. | N/A 10 L/min | N/A 110 gpm417 L/min | N/A | N/A | |
| 2213233 | N/A BD Series Desiccant Breathers | N/A Slip Fit | N/A 1 in. | N/A 20 L/min | N/A 110 gpm417 L/min | N/A | N/A | |
| 2214184 | N/A BD Series Desiccant Breathers | N/A Thread NPT | N/A 2 in. | N/A 30 L/min | N/A 110 gpm417 L/min | N/A | N/A | |
| 2212325 | N/A BD Series Desiccant Breathers | N/A Thread NPT | N/A 2 in. | N/A 30 L/min | N/A 110 gpm417 L/min | N/A | N/A | |
| 2212326 | N/A BD Series Desiccant Breathers | N/A Thread NPT | N/A 2 in. | N/A 35 L/min | N/A 110 gpm417 L/min | N/A | N/A | |
| 1278016 | N/A BD Series Desiccant Breathers | N/A | N/A | N/A | N/A | N/A | N/A | |
| 2074248 | N/A BD Series Desiccant Breathers | N/A Thread NPT | N/A 3/4 in. | N/A | N/A | N/A | N/A | |
| 2074249 | N/A BD Series Desiccant Breathers | N/A Thread NPT | N/A 1 in. | N/A | N/A | N/A | N/A | |
| 2074251 | N/A BD Series Desiccant Breathers | N/A Flange (to DIN 24557) | N/A | N/A | N/A | N/A | N/A |