Print Back

Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.

BreathersBD
Unit of Measure
1 

Part Number

Model Code Description

Connection Type

Connection Size

Optimum Air Flow Rate

Maximum Flow Rate

Length

Diameter

Core Products

2212324 N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 10 L/min N/A 110 gpm417 L/min N/A N/A
2213232 N/A BD Series Desiccant Breathers N/A Slip Fit N/A 1 in. N/A 10 L/min N/A 110 gpm417 L/min N/A N/A
2214183 N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 10 L/min N/A 110 gpm417 L/min N/A N/A
2213233 N/A BD Series Desiccant Breathers N/A Slip Fit N/A 1 in. N/A 20 L/min N/A 110 gpm417 L/min N/A N/A
2214184 N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 30 L/min N/A 110 gpm417 L/min N/A N/A
2212325 N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 30 L/min N/A 110 gpm417 L/min N/A N/A
2212326 N/A BD Series Desiccant Breathers N/A Thread NPT N/A 2 in. N/A 35 L/min N/A 110 gpm417 L/min N/A N/A
1278016 N/A BD Series Desiccant Breathers N/A N/A N/A N/A N/A N/A
2074248 N/A BD Series Desiccant Breathers N/A Thread NPT N/A 3/4 in. N/A N/A N/A N/A
2074249 N/A BD Series Desiccant Breathers N/A Thread NPT N/A 1 in. N/A N/A N/A N/A
2074251 N/A BD Series Desiccant Breathers N/A Flange (to DIN 24557) N/A N/A N/A N/A N/A
Unit of Measure
1