The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
Part Number |
Model Code Description |
Maximum Flow Rate |
Optimum Air Flow Rate |
Connection Type |
Connection Size |
Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1315931 | N/A BDE 400 G 2 UBM 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1300850 | N/A BDE 400 G 2 W 1.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1299637 | N/A BDE 400 G 2 W 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1300843 | N/A BDE 400 G 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1301872 | N/A BDE 400 G 2 W 1.0 /-RV0.02-SO524 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1313364 | N/A BDE 400 G 2 W 2.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 3/4 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1313365 | N/A BDE 400 G 2 W 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 3/4 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1319066 | N/A BDE 400 M 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread metric | N/A M42x2 | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1315615 | N/A BDE 400 N 2 UBM 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1300851 | N/A BDE 400 N 2 W 1.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1299638 | N/A BDE 400 N 2 W 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1300844 | N/A BDE 400 N 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 2200700 | N/A BDE 400 N 2 W 2.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 2565752 | N/A BDE 400 N 2 W 2.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1301482 | N/A BDE 400 N 2 W 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1300852 | N/A BDE 400 S 2 W 1.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Slip Fit | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1308314 | N/A BDE 400 X 2 UBM 0.0 /CARTRIDGE | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1299654 | N/A BDE 400 X 2 W 0.0 /CARTRIDGE | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1310332 | N/A BDE 200 G 2 UBM 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1319380 | N/A BDE 400 N 2 UBM 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1300845 | N/A BDE 400 S 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Slip Fit | N/A 1 in. | N/A | N/A | |
| 1301703 | N/A BDE BASE 200/400/1000 N 1.0 | N/A | N/A | N/A Thread NPT | N/A 1 in. | N/A | N/A | |
| 1301704 | N/A BDE BASE 200/400/1000 N 2.0 | N/A | N/A | N/A Thread NPT | N/A 2 in. | N/A | N/A | |
| 1301705 | N/A BDE BASE 200/400/1000 G 1.0 | N/A | N/A | N/A Thread BSPP | N/A 1 in. | N/A | N/A | |
| 1301706 | N/A BDE BASE 200/400/1000 N 1.0 /-RV0.003-SI | N/A | N/A | N/A Thread NPT | N/A 1 in. | N/A | N/A |