Part Number |
Model Code Description |
Maximum Flow Rate |
Optimum Air Flow Rate |
Connection Size |
Clogging Indicator |
Water Retention Capacity |
Core Products |
---|---|---|---|---|---|---|---|
1301707 | N/A BDE BASE 200/400/1000 F 1.0 | N/A | N/A | N/A DIN 24557/T 2 | N/A | N/A | |
1331585 | N/A BDE 1000 F 2 UBM 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A DIN 24557/T 2 | N/A UBM | N/A 0.75 L | |
2212253 | N/A BDE 1000 N 2 W 4.0 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A 1 1/4 in. | N/A W | N/A 0.75 L | |
2215968 | N/A BDE 1000 X 2 W 0.0 /-MF | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Replacement Cartridge | N/A W | N/A 0.75 L | |
1329028 | N/A BDE 200 M 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A M42x2 | N/A W | N/A 0.25 L | |
1309786 | N/A BDE 200 N 2 UBM 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A 2 in. | N/A UBM | N/A 0.25 L | |
2215966 | N/A BDE 200 X 2 W 0.0 /CARTRIDGE | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Replacement Cartridge | N/A W | N/A 0.25 L | |
1331584 | N/A BDE 400 F 2 UBM 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A DIN 24557/T 2 | N/A UBM | N/A 0.50 L | |
2211154 | N/A BDE 400 F 2 W 1.0 /-NEUTRAL | N/A 110 gpm417 L/min | N/A 20 L/min | N/A DIN 24557/T 2 | N/A W | N/A 0.50 L | |
1322191 | N/A BDE 400 G 2 W 2.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A 3/4 in. | N/A W | N/A 0.50 L | |
2210258 | N/A BDE 400 G 2 UBM 2.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A 3/4 in. | N/A UBM | N/A 0.50 L | |
2210358 | N/A BDE 400 N 2 UBM 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A 2 in. | N/A UBM | N/A 0.50 L | |
2212252 | N/A BDE 400 N 2 W 4.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A 1-1/4 in | N/A W | N/A 0.50 L | |
2215967 | N/A BDE 400 X 2 W 0.0 /-MF | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Replacement Cartridge | N/A W | N/A 0.50 L | |
1326363 | N/A BDE 1000 G 2 UBM 1.0 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A 1 in. | N/A UBM | N/A 0.75 L | |
1299639 | N/A BDE 1000 N 2 W 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A 1 in. | N/A W | N/A 0.75 L | |
2200430 | N/A BDE 400 X 2 W 0.0 /-NEUTRAL | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Replacement Cartridge | N/A W | N/A 0.50 L | |
1305482 | N/A BDE BASE 200/400/1000 N 1.0 /-RV0.02 | N/A | N/A | N/A 1 in. | N/A | N/A | |
1305483 | N/A BDE BASE 200/400/1000 N 2.0 /-RV0.02 | N/A | N/A | N/A 2 in. | N/A | N/A | |
1305480 | N/A BDE BASE 200/400/1000 F 1.0 /-RV0.003 | N/A | N/A | N/A DIN 24557/T 2 | N/A | N/A | |
1301708 | N/A BDE BASE 200/400/1000 G 1.0 /-RV0.003 | N/A | N/A | N/A 1 in. | N/A | N/A | |
1305481 | N/A BDE BASE 200/400/1000 G 1.0 /-RV0.02 | N/A | N/A | N/A 1 in. | N/A | N/A |