The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
Part Number |
Model Code Description |
Maximum Flow Rate |
Optimum Air Flow Rate |
Connection Type |
Connection Size |
Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1301707 | N/A BDE BASE 200/400/1000 F 1.0 | N/A | N/A | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A | N/A | |
| 1331585 | N/A BDE 1000 F 2 UBM 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A | N/A | |
| 2212253 | N/A BDE 1000 N 2 W 4.0 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 1 1/4 in. | N/A | N/A | |
| 2215968 | N/A BDE 1000 X 2 W 0.0 /-MF | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1329028 | N/A BDE 200 M 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread metric | N/A M42x2 | N/A | N/A | |
| 1309786 | N/A BDE 200 N 2 UBM 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread NPT | N/A 2 in. | N/A | N/A | |
| 2215966 | N/A BDE 200 X 2 W 0.0 /CARTRIDGE | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1331584 | N/A BDE 400 F 2 UBM 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A | N/A | |
| 2211154 | N/A BDE 400 F 2 W 1.0 /-NEUTRAL | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A | N/A | |
| 1322191 | N/A BDE 400 G 2 W 2.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 3/4 in. | N/A | N/A | |
| 2210258 | N/A BDE 400 G 2 UBM 2.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 3/4 in. | N/A | N/A | |
| 2210358 | N/A BDE 400 N 2 UBM 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 2 in. | N/A | N/A | |
| 2212252 | N/A BDE 400 N 2 W 4.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread NPT | N/A 1-1/4 in | N/A | N/A | |
| 2215967 | N/A BDE 400 X 2 W 0.0 /-MF | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1326363 | N/A BDE 1000 G 2 UBM 1.0 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread BSPP | N/A 1 in. | N/A | N/A | |
| 1299639 | N/A BDE 1000 N 2 W 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 1 in. | N/A | N/A | |
| 2200430 | N/A BDE 400 X 2 W 0.0 /-NEUTRAL | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1305482 | N/A BDE BASE 200/400/1000 N 1.0 /-RV0.02 | N/A | N/A | N/A Thread NPT | N/A 1 in. | N/A | N/A | |
| 1305483 | N/A BDE BASE 200/400/1000 N 2.0 /-RV0.02 | N/A | N/A | N/A Thread NPT | N/A 2 in. | N/A | N/A | |
| 1305480 | N/A BDE BASE 200/400/1000 F 1.0 /-RV0.003 | N/A | N/A | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A | N/A | |
| 1301708 | N/A BDE BASE 200/400/1000 G 1.0 /-RV0.003 | N/A | N/A | N/A Thread BSPP | N/A 1 in. | N/A | N/A | |
| 1305481 | N/A BDE BASE 200/400/1000 G 1.0 /-RV0.02 | N/A | N/A | N/A Thread BSPP | N/A 1 in. | N/A | N/A |