Part Number |
Model Code Description |
Nominal Flow |
Pilot Ratio |
Seal Material |
Torque |
Core Products |
---|---|---|---|---|---|---|
3010161 | N/A RP10A-01-C-V-15-3 | N/A 16 gpm60 L/min | N/A 3:1 | N/A Viton® | N/A 47 to 54 N·m35 to 40 ft·lb | |
3010162 | N/A RP10A-01-C-V-15-4 | N/A 16 gpm60 L/min | N/A 4:1 | N/A Viton® | N/A 47 to 54 N·m35 to 40 ft·lb | |
3010163 | N/A RP10A-01-C-VS-15-3 | N/A 16 gpm60 L/min | N/A 3:1 | N/A Viton® with Sealed Piston | N/A 47 to 54 N·m35 to 40 ft·lb | |
3010164 | N/A RP10A-01-C-VS-15-4 | N/A 16 gpm60 L/min | N/A 4:1 | N/A Viton® with Sealed Piston | N/A 47 to 54 N·m35 to 40 ft·lb | |
2597914 | N/A RP10A-01-SS8-N- 15-3 | N/A 16 gpm60 L/min | N/A 3:1 | N/A Buna-N | N/A 47 to 54 N·m35 to 40 ft·lb | |
2593488 | N/A RP16A-01-AS16-N-15-3 | N/A 40 gpm150 L/min | N/A 3:1 | N/A Buna-N | N/A 176 to 190 N·m130 to 140 ft·lb | |
2595452 | N/A RP16A-01-AS16-N-15-4 | N/A 40 gpm150 L/min | N/A 4:1 | N/A Buna-N | N/A 176 to 190 N·m130 to 140 ft·lb | |
2594586 | N/A RP16A-01-AS16-V-15-3 | N/A 40 gpm150 L/min | N/A 3:1 | N/A Viton® | N/A 176 to 190 N·m130 to 140 ft·lb | |
561996 | N/A RP16A-01-C-N-15-3 QS | N/A 40 gpm150 L/min | N/A 3:1 | N/A Buna-N | N/A 176 to 190 N·m130 to 140 ft·lb | |
561998 | N/A RP16A-01-C-N-15-4 QS | N/A 40 gpm150 L/min | N/A 4:1 | N/A Buna-N | N/A 176 to 190 N·m130 to 140 ft·lb | |
561997 | N/A RP16A-01-C-NS-15-3 | N/A 40 gpm150 L/min | N/A 3:1 | N/A Buna-N with Sealed Piston | N/A 176 to 190 N·m130 to 140 ft·lb | |
561999 | N/A RP16A-01-C-NS-15-4 | N/A 40 gpm150 L/min | N/A 4:1 | N/A Buna-N with Sealed Piston | N/A 176 to 190 N·m130 to 140 ft·lb | |
3010165 | N/A RP16A-01-C-V-15-3 | N/A 40 gpm150 L/min | N/A 3:1 | N/A Viton® | N/A 176 to 190 N·m130 to 140 ft·lb | |
3010166 | N/A RP16A-01-C-V-15-4 | N/A 40 gpm150 L/min | N/A 4:1 | N/A Viton® | N/A 176 to 190 N·m130 to 140 ft·lb | |
3010167 | N/A RP16A-01-C-VS-15-3 | N/A 40 gpm150 L/min | N/A 3:1 | N/A Viton® with Sealed Piston | N/A 176 to 190 N·m130 to 140 ft·lb | |
3010168 | N/A RP16A-01-C-VS-15-4 | N/A 40 gpm150 L/min | N/A 4:1 | N/A Viton® with Sealed Piston | N/A 176 to 190 N·m130 to 140 ft·lb | |
2594898 | N/A RP16A-01-SS16-N-15-4 | N/A 40 gpm150 L/min | N/A 4:1 | N/A Buna-N | N/A 176 to 190 N·m130 to 140 ft·lb | |
2598905 | N/A RP16A-01-SS16-NS-15-3 | N/A 40 gpm150 L/min | N/A 3:1 | N/A Buna-N with Sealed Piston | N/A 176 to 190 N·m130 to 140 ft·lb |