Part Number |
Model Code Description |
Seal Material |
Body Material |
Nominal Flow |
Cracking Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 2597200 | N/A RV10A-01-SS8-N-15 | N/A Buna-N | N/A Steel | N/A 21 gpm80 L/min | N/A 1 bar15 psi | |
| 2560848 | N/A RV12A-01-AS12-N-05 | N/A Buna-N | N/A Aluminum | N/A 31 gpm120 L/min | N/A 0.35 bar5 psi | |
| 3047039 | N/A RV12A-01-C-N-05 QS | N/A Buna-N | N/A Cartridge only | N/A 31 gpm120 L/min | N/A 0.35 bar5 psi | |
| 3047040 | N/A RV12A-01-C-N-12 | N/A Buna-N | N/A Cartridge only | N/A 31 gpm120 L/min | N/A 0.8 bar12 psi | |
| 3047041 | N/A RV12A-01-C-N-25 | N/A Buna-N | N/A Cartridge only | N/A 31 gpm120 L/min | N/A 1.7 bar25 psi | |
| 3047042 | N/A RV12A-01-C-N-50 | N/A Buna-N | N/A Cartridge only | N/A 31 gpm120 L/min | N/A 3.5 bar50 psi | |
| 3046520 | N/A RV12A-01-C-V-05 | N/A Viton® | N/A Cartridge only | N/A 31 gpm120 L/min | N/A 0.35 bar5 psi | |
| 2596493 | N/A RV12A-01-SS12-V-05 | N/A Viton® | N/A Steel | N/A 31 gpm120 L/min | N/A 0.35 bar5 psi | |
| 2560849 | N/A RV16A-01-AS16-N-05 | N/A Buna-N | N/A Aluminum | N/A 44 gpm165 L/min | N/A 0.35 bar5 psi | |
| 3015349 | N/A RV16A-01-C-N-05 QS | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 0.35 bar5 psi | |
| 3555397 | N/A RV16A-01-C-N-100 QS | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 6.9 bar100 psi | |
| 3015350 | N/A RV16A-01-C-N-15 | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 1 bar15 psi | |
| 3015351 | N/A RV16A-01-C-N-30 QS | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 2.1 bar30 psi | |
| 3015352 | N/A RV16A-01-C-N-70 QS | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 4.8 bar70 psi | |
| 3015363 | N/A RV16A-01-C-V-05 | N/A Viton® | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 0.35 bar5 psi | |
| 3015364 | N/A RV16A-01-C-V-15 | N/A Viton® | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 1 bar15 psi | |
| 3926014 | N/A RV16A-01E-C-N-05 | N/A Buna-N | N/A Cartridge only | N/A 44 gpm165 L/min | N/A 0.35 bar5 psi |