Part Number |
Model Code Description |
Nominal Flow |
Cavity |
Connection Type |
Size |
Core Products |
---|---|---|---|---|---|---|
2599172 | N/A SD08-01-AS6-N-H | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A SAE-6 | N/A 08 | |
2598165 | N/A SD08-01-AS6-N-K | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A SAE-6 | N/A 08 | |
2594485 | N/A SD08-01-AS6-N-V | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A SAE-6 | N/A 08 | |
2597759 | N/A SD08-01-AS6-V-4.0V | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A SAE-6 | N/A 08 | |
3033837 | N/A SD08-01-C-N-H | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A Cartridge Only | N/A 08 | |
2593904 | N/A SD08-01-C-N-K | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A Cartridge Only | N/A 08 | |
3009792 | N/A SD08-01-C-N-V QS | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A Cartridge Only | N/A 08 | |
3033838 | N/A SD08-01-C-V-H | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A Cartridge Only | N/A 08 | |
3014834 | N/A SD08-01-C-V-V | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A Cartridge Only | N/A 08 | |
2594246 | N/A SD08-01-SS6-N-H | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A SAE-6 | N/A 08 | |
2596465 | N/A SD08-01-SS6-V-H | N/A Up to 16 gpm60 L/min | N/A FC08-2 | N/A SAE-6 | N/A 08 | |
2599470 | N/A SD10-01-AS8-N-V | N/A Up to 42 gpm160 L/min | N/A FC10-2 | N/A SAE-6 | N/A 10 | |
2594421 | N/A SD10-01-C-N-F | N/A Up to 42 gpm160 L/min | N/A FC10-2 | N/A Cartridge Only | N/A 10 | |
3054472 | N/A SD10-01-C-N-H | N/A Up to 42 gpm160 L/min | N/A FC10-2 | N/A Cartridge Only | N/A 10 | |
2594598 | N/A SD10-01-C-N-K | N/A Up to 42 gpm160 L/min | N/A FC10-2 | N/A Cartridge Only | N/A 10 | |
3017145 | N/A SD10-01-C-N-V QS | N/A Up to 42 gpm160 L/min | N/A FC10-2 | N/A Cartridge Only | N/A 10 | |
2592505 | N/A SD10-01-C-U-V | N/A Up to 42 gpm160 L/min | N/A FC10-2 | N/A Cartridge Only | N/A 10 | |
3054473 | N/A SD10-01-C-V-H | N/A Up to 42 gpm160 L/min | N/A FC10-2 | N/A Cartridge Only | N/A 10 | |
3054474 | N/A SD10-01-C-V-V | N/A Up to 42 gpm160 L/min | N/A FC10-2 | N/A Cartridge Only | N/A 10 |