Part Number |
Model Code Description |
Nominal Flow |
Cavity |
Connection Type |
Size |
Core Products |
|---|---|---|---|---|---|---|
| 2592493 | N/A ST10-01-AS8-N-11 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2560125 | N/A ST10-01-AS8-N-22 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2594736 | N/A ST10-01-AS8-N-33 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2562115 | N/A ST10-01-AS8-N-44 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2598233 | N/A ST10-01-AS8-N-55 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2596976 | N/A ST10-01-AS8-N-66 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2610163 | N/A ST10-01-C-N-0505 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 562884 | N/A ST10-01-C-N-11 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 562885 | N/A ST10-01-C-N-22 QS | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 562886 | N/A ST10-01-C-N-33 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 2610435 | N/A ST10-01-C-N-36 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 562887 | N/A ST10-01-C-N-44 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 2610375 | N/A ST10-01-C-N-46 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 562888 | N/A ST10-01-C-N-55 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 562889 | N/A ST10-01-C-N-66 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 3021458 | N/A ST10-01-C-V-33 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 3021461 | N/A ST10-01-C-V-66 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A Cartridge Only | N/A 10 | |
| 2594520 | N/A ST10-01-SS8-N-11 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2594883 | N/A ST10-01-SS8-N-33 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2599068 | N/A ST10-01-SS8-N-55 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2596100 | N/A ST10-01-SS8-N-66 | N/A Up to 12 gpm45 L/min | N/A FC10-4 | N/A SAE-8 | N/A 10 | |
| 2560531 | N/A ST16-01-AS16-1515 | N/A Up to 40 gpm150 L/min | N/A FC16-4 | N/A SAE-8 | N/A 16 | |
| 2598256 | N/A ST16-01-AS16-N-1212 | N/A Up to 40 gpm150 L/min | N/A FC16-4 | N/A SAE-8 | N/A 16 | |
| 2596866 | N/A ST16-01-AS16-N-2020 | N/A Up to 40 gpm150 L/min | N/A FC16-4 | N/A SAE-8 | N/A 16 | |
| 3012922 | N/A ST16-01-C-N-1212 | N/A Up to 40 gpm150 L/min | N/A FC16-4 | N/A Cartridge Only | N/A 16 |