Part Number |
Model Code Description |
Connection Type |
Adapter Type |
Hose Length |
Core Products |
|---|---|---|---|---|---|
| 3195556 | N/A Adapter G12 FPU - G3/4 Assy. (Australia) | N/A G12 | N/A G12 | N/A | |
| 2103421 | N/A Adapter G3 | N/A G3 | N/A G3 | N/A | |
| 236373 | N/A Adapter G5 | N/A G5 | N/A G5 | N/A | |
| 2103423 | N/A Adapter G6 | N/A G6 | N/A G6 | N/A | |
| 236377 | N/A Adapter G7 | N/A G7 | N/A G7 | N/A | |
| 2103425 | N/A Adapter G8 | N/A G8 | N/A G8 | N/A | |
| 241168 | N/A Adapter G9 | N/A G9 | N/A G9 | N/A | |
| 2086622 | N/A Hose Assembly FPO 210 (CGA 580) | N/A | N/A | N/A | |
| 2701621 | N/A Hose FPO 3000 PSI 3M | N/A | N/A | N/A 3 m | |
| 2115552 | N/A Hose FPS/FPK 15M | N/A G1 | N/A | N/A 15 m | |
| 236514 | N/A Hose FPS/FPK 2.5M | N/A G1 | N/A | N/A 2.5 m | |
| 3117720 | N/A Hose FPS/FPK 10M 5500 PSI W/G4.1 | N/A G1 | N/A | N/A 10.0 m | |
| 3053703 | N/A Hose FPS/FPK 2.5M 5500 PSI W/ G4.1 | N/A G1 | N/A | N/A 2.5 m | |
| 2109765 | N/A Hose FPS/FPK 20M | N/A G1 | N/A | N/A 20 m | |
| 2109574 | N/A Hose FPS/FPK 28M | N/A G1 | N/A | N/A 28 m | |
| 3053704 | N/A Hose FPS/FPK 4M 5500 PSI with G4.1 CONN. | N/A G4.1 | N/A | N/A 4 m | |
| 3269153 | N/A Seal Kit for Adapter A1 – A13 | N/A | N/A | N/A | |
| 2117669 | N/A Seal Kit FPU-1 | N/A | N/A | N/A | |
| 3051104 | N/A Screw for A3 Adapter | N/A | N/A | N/A | |
| 606759 | N/A Pressure Gauge E63/10/145 PSI | N/A | N/A | N/A | |
| 606761 | N/A Pressure Gauge E63/100/1400PSI | N/A | N/A | N/A | |
| 606760 | N/A Pressure Gauge E63/25/350 PSI | N/A | N/A | N/A | |
| 606762 | N/A Pressure Gauge E63/250/3600PSI | N/A | N/A | N/A | |
| 606763 | N/A Pressure Gauge E63/400/5800PSI | N/A | N/A | N/A | |
| 2701741 | N/A GAS VALVE EXTENSION 3000 PSI (S11 T/R) | N/A | N/A | N/A |