Material ID |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Core Products |
---|---|---|---|---|---|---|
2597966 | N/A OK LN 8L 3.6 B SC | N/A 10 gpm | N/A 90 gpm | N/A 18 to 32 hp | N/A 27 bar | |
2597967 | N/A OK LN 8S 3.6 B QS | N/A 10 gpm | N/A 90 gpm | N/A 18 to 43 hp | N/A 27 bar | |
2597968 | N/A OK LN 9L 3.6 B | N/A 10 gpm | N/A 90 gpm | N/A 22 to 47 hp | N/A 17 bar | |
2952809 | N/A OK LN 9L 3.6 B IBP2 | N/A 10 gpm | N/A 90 gpm | N/A 22 to 47 hp | N/A 17 bar | |
2597969 | N/A OK LN 10L 3.6 B QS | N/A 17 gpm | N/A 145 gpm | N/A 40 to 83 hp | N/A 34 bar | |
2950427 | N/A OK LN 10L 3.6 B IBT45 | N/A 17 gpm | N/A 145 gpm | N/A 40 to 83 hp | N/A 34 bar | |
2597970 | N/A OK LN 11L 3.6 B QS | N/A 17 gpm | N/A 145 gpm | N/A 45 to 106 hp | N/A 35 bar | |
7700035 | N/A OK LN 11S 3.6 B IBP4 | N/A 17 gpm | N/A 145 gpm | N/A 45 to 106 hp | N/A 35 bar | |
2953454 | N/A OK LN 14L 4.6 B | N/A 30 gpm | N/A 225 gpm | N/A 90 to 190 hp | N/A 27 bar | |
2598738 | N/A OKA LN 8L 3.6 B 100 | N/A | N/A 31.7 gpm | N/A 18 to 32 hp | N/A 27 bar | |
2598739 | N/A OKA LN 8L 3.6 B 130 | N/A | N/A 41.2 gpm | N/A 18 to 32 hp | N/A 27 bar | |
2598737 | N/A OKA LN 8L 3.6 B 70 | N/A | N/A 22.2 gpm | N/A 18 to 32 hp | N/A 27 bar | |
2598741 | N/A OKA LN 8S 3.6 B 100 | N/A | N/A 47.5 gpm | N/A 18 to 43 hp | N/A 27 bar | |
2598742 | N/A OKA LN 8S 3.6 B 130 | N/A | N/A 61.8 gpm | N/A 18 to 43 hp | N/A 27 bar | |
2598740 | N/A OKA LN 8S 3.6 B 70 | N/A | N/A 34.3 gpm | N/A 18 to 43 hp | N/A 27 bar | |
2598744 | N/A OKA LN 9L 3.6 B 100 | N/A | N/A 31.7 gpm | N/A 22 to 47 hp | N/A 17 bar | |
2598745 | N/A OKA LN 9L 3.6 B 130 | N/A | N/A 41.2 gpm | N/A 22 to 47 hp | N/A 17 bar | |
2598743 | N/A OKA LN 9L 3.6 B 70 | N/A | N/A 22.2 gpm | N/A 22 to 47 hp | N/A 17 bar | |
2598747 | N/A OKA LN 10L 3.6 B 100 | N/A | N/A 31.7 gpm | N/A 40 to 83 hp | N/A 34 bar | |
2598748 | N/A OKA LN 10L 3.6 B 130 | N/A | N/A 41.2 gpm | N/A 40 to 83 hp | N/A 34 bar | |
2598746 | N/A OKA LN 10L 3.6 B 70 | N/A | N/A 22.2 gpm | N/A 40 to 83 hp | N/A 34 bar | |
2956924 | N/A OKA LN 10S 3.6 B 70 | N/A | N/A 22.2 gpm | N/A 40 to 111 hp | N/A 34 bar | |
2598750 | N/A OKA LN 11L 3.6 B 100 | N/A | N/A 61.8 gpm | N/A 45 to 106 hp | N/A 35 bar | |
2598751 | N/A OKA LN 11L 3.6 B 130 | N/A | N/A 34.3 gpm | N/A 45 to 106 hp | N/A 35 bar | |
2598749 | N/A OKA LN 11L 3.6 B 70 | N/A | N/A 22.2 gpm | N/A 45 to 106 hp | N/A 35 bar |