SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Material ID |
Size |
Model Code Description |
Motor Capacity |
Outlet Type |
Heat Removed |
Core Products |
|---|---|---|---|---|---|---|
| 2592712 | N/A 1 | N/A SC 1 L 1.5 A | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593843 | N/A 1 | N/A SC 1 L 1.5 A IBP2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593844 | N/A 1 | N/A SC 1 L 1.5 A IBP3 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593865 | N/A 1 | N/A SC 1 L 1.5 A IBT45-2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593446 | N/A 1 | N/A SC 1 L 1.5 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593845 | N/A 1 | N/A SC 1 L 1.5 B IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593846 | N/A 1 | N/A SC 1 L 1.5 B IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593866 | N/A 1 | N/A SC 1 L 1.5 B IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2592713 | N/A 1 | N/A SC 1 S 1.5 A | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593847 | N/A 1 | N/A SC 1 S 1.5 A IBP2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593848 | N/A 1 | N/A SC 1 S 1.5 A IBP3 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593867 | N/A 1 | N/A SC 1 S 1.5 A IBT45-2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593414 | N/A 1 | N/A SC 1 S 1.5 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593849 | N/A 1 | N/A SC 1 S 1.5 B IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593850 | N/A 1 | N/A SC 1 S 1.5 B IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593868 | N/A 1 | N/A SC 1 S 1.5 B IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2592717 | N/A 2 | N/A SC 2 L 1.5 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593851 | N/A 2 | N/A SC 2 L 1.5 B IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593852 | N/A 2 | N/A SC 2 L 1.5 B IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593869 | N/A 2 | N/A SC 2 L 1.5 B IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2592718 | N/A 2 | N/A SC 2 S 1.5 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593853 | N/A 2 | N/A SC 2 S 1.5 B IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593854 | N/A 2 | N/A SC 2 S 1.5 B IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593870 | N/A 2 | N/A SC 2 S 1.5 B IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593538 | N/A 1 | N/A SCA 1 L 1.5 A 10 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp |