Part Number |
Model Description |
Thread Size |
Nominal Size |
Pressure [Max] |
Switching Function |
Actuator Type |
Voltage |
Number of Ways |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 4412874 | N/A CX03 -3/2-D/C-2/10/040/038-NPT/ 24V | N/A 3/8 NPT | N/A | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 4163102 | N/A CX03 -3/2-D/C-2/15/040/034/ 24V-M12-HW | N/A G 3/4 | N/A | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3670019 | N/A CX03 -3/2-D/C-2/15/040/038/ 24V-M12-HW | N/A G 3/8 | N/A | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3421241 | N/A CX03 -3/2-D/C-2/25/040/100/ 24V-M12 | N/A G 1 | N/A | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3421243 | N/A CX03 -3/2-D/C-2/25/040/112/ 24V-M12 | N/A G 1 1/2 | N/A | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 4085750 | N/A CX03 -3/2-D/O-2/10/040/012/ 24V | N/A G 1/2 | N/A | N/A 40 bar580 psi | N/A Normally Open | N/A Electric | N/A 24 V | N/A 3/2 | |
| 4412905 | N/A CX03 -3/2-D/O-2/10/040/038-NPT/ 24V | N/A 3/8 NPT | N/A | N/A 40 bar580 psi | N/A Normally Open | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3881357 | N/A CX04 -2/2-D/C-2/10/064/012/ 24V-M12 | N/A G 1/2 | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
| 3881359 | N/A CX04 -2/2-D/C-2/20/064/100/ 24V-M12 | N/A G 1 | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
| 3881653 | N/A CX04 -2/2-D/O-3/10/064/012/ 24V-M12 | N/A G 1/2 | N/A | N/A 64 bar928 psi | N/A Normally Open | N/A Electric | N/A 24 V | N/A 2/2 | |
| 3577969 | N/A CX04 -3/2-D/C-2/32/064/100/ 24V | N/A G 1 | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3577972 | N/A CX04 -3/2-D/C-2/32/064/114/ 24V | N/A G 1 1/4 | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3428458 | N/A CX06 -2/2-F/C-2/10/064/012 | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 3371686 | N/A CX06 -2/2-F/C-2/10/064/012/PV-24V-M12-SD | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
| 4412907 | N/A CX06 -2/2-F/C-2/10/064/038-NPT | N/A 3/8 NPT | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 3477335 | N/A CX06 -2/2-F/C-2/15/064/012/PV-C-1* | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 3399370 | N/A CX06 -2/2-F/C-2/15/064/034/PV-24V-M12-SD | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
| 3518988 | N/A CX06 -2/2-F/C-2/15/064/034/PV-24V-WS -DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
| 3956870 | N/A CX06 -2/2-F/C-2/15/064/034/PV24VM12DRHTI | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
| 4331686 | N/A CX06 -2/2-F/C-2/20/064/012-QR/PV24VM12DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
| 3438975 | N/A CX06 -2/2-F/C-2/20/064/100 | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 3640100 | N/A CX06 -2/2-F/C-2/20/064/100/PV-24VM12DRUL | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
| 3611627 | N/A CX06 -2/2-F/C-2/20/064/100/PV24VM12DRHW | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
| 3422287 | N/A CX06 -2/2-F/C-2/25/064/100 | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 4141856 | N/A CX06 -2/2-F/C-2/32/064/100-Z80 | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 |