Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1295382 | N/A 7.0004 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 1.8 in45 mm | N/A 3.3 in83 mm | |
| 1298606 | N/A 7.0013 R 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.4 in60 mm | N/A 8.8 in223 mm | |
| 1303060 | N/A 7.0015 D 100 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 2.4 in60 mm | N/A 6.8 in173 mm | |
| 1300855 | N/A 7.0015 D 50 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 2.4 in60 mm | N/A 2.9 in73 mm | |
| 1282673 | N/A 7.0030 D 06 BH4 | N/A 6 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A 3.1 in80 mm | N/A 9.8 in250 mm | |
| 1277130 | N/A 7.0045 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 3.1 in80 mm | N/A 15.6 in396 mm | |
| 2206235 | N/A 7.0055 R 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 4.3 in110 mm | N/A 22.40 in569 mm | |
| 2206236 | N/A 7.0058 D 20 BN4 /-V-B3 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 4.3 in110 mm | N/A 33.6 in853.5 mm | |
| 1302065 | N/A 7.0059 D 06 BN4 /-B3 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 4.3 in110 mm | N/A 43.3 in1100 mm | |
| 1302066 | N/A 7.0059 D 10 BN4 /-B3 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 4.3 in110 mm | N/A 43.3 in1100 mm | |
| 1323229 | N/A 7.0120 R 01 BN4 | N/A 1 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 1282651 | N/A 7.0145 R 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 6.3 in160 mm | N/A 15.7 in400 mm | |
| 2206234 | N/A 7.0270 R 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 6.3 in160 mm | N/A 38.9 in989 mm | |
| 1323230 | N/A 7.0270 R 05 BNK4 | N/A 5 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A 6.3 in160 mm | N/A 38.9 in989 mm | |
| 1277129 | N/A 7.0270 R 10 BNK4 | N/A 10 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A 6.3 in160 mm | N/A 38.9 in989 mm | |
| 1300184 | N/A 7.10 D 25 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 1.8 in45 mm | N/A 1.3 in34 mm | |
| 1307525 | N/A 7.140 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in74 mm | N/A 5.8 in148 mm | |
| 1282676 | N/A 7.140 D 06 BH4 | N/A 6 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in74 mm | N/A 5.8 in148 mm | |
| 1278807 | N/A 7.1801 R 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 5.6 in143 mm | N/A 29.7 in754 mm | |
| 1281367 | N/A 7.1801 R 10 BNK4 | N/A 10 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A 5.6 in143 mm | N/A 29.7 in754 mm | |
| 1308837 | N/A 7.1801 R 25 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 5.6 in143 mm | N/A 29.7 in754 mm | |
| 1277187 | N/A 7.361 R 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 4 in102 mm | N/A 9.1 in231 mm | |
| 1300804 | N/A 7.460 D 20 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in74 mm | N/A 14.8 in375 mm | |
| 1283039 | N/A 7.460 D 200 W /-V | N/A | N/A W=Stainless Steel Wire Mesh | N/A Fluoroelastomer (FPM) | N/A 2.9 in74 mm | N/A 14.8 in375 mm | |
| 1278177 | N/A 7.561 R 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 5.6 in143 mm | N/A 10.4 in263 mm |