Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1281370 | N/A 6.01.03 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.2 in55.6 mm | N/A 2.6 in66 mm | |
| 2205589 | N/A 6.01.03 D 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 2.2 in55.6 mm | N/A 2.6 in66 mm | |
| 2062354 | N/A 6.01.03 D 05 BN4 | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.2 in55.6 mm | N/A 2.6 in66 mm | |
| 2062214 | N/A 6.01.03 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.2 in55.6 mm | N/A 2.6 in66 mm | |
| 2205590 | N/A 6.01.03 D 10 BN4 /-V | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 2.2 in55.6 mm | N/A 2.6 in66 mm | |
| 1276959 | N/A 6.01.03 D 20 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.2 in55.6 mm | N/A 2.6 in66 mm | |
| 2205591 | N/A 6.01.03 D 20 BN4 /-V | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 2.2 in55.6 mm | N/A 2.6 in66 mm | |
| 2082335 | N/A 6.01.06 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.2 in55.6 mm | N/A 4.8 in122 mm | |
| 2085388 | N/A 6.01.06 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.2 in55.6 mm | N/A 4.8 in122 mm | |
| 2057208 | N/A 6.01.06 D 20 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.2 in55.6 mm | N/A 4.8 in122 mm | |
| 2062352 | N/A 6.02.04 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in73 mm | N/A 4.1 in103.5 mm | |
| 2205592 | N/A 6.02.04 D 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 2.9 in73 mm | N/A 4.1 in103.5 mm | |
| 1281369 | N/A 6.02.04 D 05 BN4 | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in73 mm | N/A 4.1 in103.5 mm | |
| 1276863 | N/A 6.02.04 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in73 mm | N/A 4.1 in103.5 mm | |
| 2205593 | N/A 6.02.04 D 10 BN4 /-V | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 2.9 in73 mm | N/A 4.1 in103.5 mm | |
| 2062356 | N/A 6.02.04 D 20 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in73 mm | N/A 4.1 in103.5 mm | |
| 2083744 | N/A 6.02.04 D 20 BN4 /-V | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 2.9 in73 mm | N/A 4.1 in103.5 mm | |
| 2077108 | N/A 6.02.08 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in73 mm | N/A 9.3 in236.5 mm | |
| 2062139 | N/A 6.02.08 D 05 BN4 | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in73 mm | N/A 9.3 in236.5 mm | |
| 2073585 | N/A 6.02.08 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in73 mm | N/A 9.3 in236.5 mm | |
| 2062359 | N/A 6.02.08 D 20 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.9 in73 mm | N/A 9.3 in236.5 mm | |
| 2062360 | N/A 6.03.04 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 3.7 in94 mm | N/A 4 in102 mm | |
| 2205594 | N/A 6.03.04 D 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A 3.7 in94 mm | N/A 4 in102 mm | |
| 1285100 | N/A 6.03.04 D 05 BN4 | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 3.7 in94 mm | N/A 4 in102 mm | |
| 1277693 | N/A 6.03.04 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 3.7 in94 mm | N/A 4 in102 mm |