Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1269180 | N/A 2.020 R 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A | N/A | N/A | N/A | |
| 1269226 | N/A 2.050 D 03 BH4 | N/A 3 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 3.7 in93 mm | |
| 1269140 | N/A 2.050 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 3.7 in93 mm | |
| 1269228 | N/A 2.050 D 10 BH4 | N/A 10 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 3.7 in93 mm | |
| 1269142 | N/A 2.050 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 3.7 in93 mm | |
| 1269229 | N/A 2.050 D 25 BH4 | N/A 25 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 3.7 in93 mm | |
| 1269143 | N/A 2.050 D 25 BN4 | N/A 25 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 3.7 in93 mm | |
| 1268890 | N/A 2.080 D 03 BH4 | N/A 3 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 6.8 in172 mm | |
| 1269144 | N/A 2.080 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 6.8 in172 mm | |
| 1269231 | N/A 2.080 D 10 BH4 | N/A 10 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 6.8 in172 mm | |
| 1269146 | N/A 2.080 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 6.8 in172 mm | |
| 1301972 | N/A 2.080 D 100 W /-210BAR | N/A | N/A W=Stainless Steel Wire Mesh | N/A | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 6.8 in172 mm | |
| 1312196 | N/A 2.080 D 200 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 6.8 in172 mm | |
| 1269232 | N/A 2.080 D 25 BH4 | N/A 25 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 6.8 in172 mm | |
| 1269147 | N/A 2.080 D 25 BN4 | N/A 25 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 6.8 in172 mm | |
| 1294665 | N/A 2.080 D 50 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 6.8 in172 mm | |
| 1269233 | N/A 2.110 D 03 BH4 | N/A 3 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 9.8 in248 mm | |
| 1269148 | N/A 2.110 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 9.8 in248 mm | |
| 1269234 | N/A 2.110 D 06 BH4 | N/A 6 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 9.8 in248 mm | |
| 1269149 | N/A 2.110 D 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 9.8 in248 mm | |
| 1269235 | N/A 2.110 D 10 BH4 | N/A 10 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 9.8 in248 mm | |
| 1268882 | N/A 2.110 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 9.8 in248 mm | |
| 1282306 | N/A 2.110 D 50 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.9 in47 mm | N/A 9.8 in248 mm | |
| 1269237 | N/A 2.150 D 03 BH4 | N/A 3 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 3.3 in83 mm | N/A 5.6 in142 mm | |
| 1269150 | N/A 2.150 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 3.3 in83 mm | N/A 5.6 in142 mm |