Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 301319 | N/A DFP ON 660QD10C1.1/B6 | N/A 174 gpm660 L/min | N/A 315 bar4568 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 304332 | N/A DFP110QBXXA1.0 | N/A 29 gpm110 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 305026 | N/A DFP160QCXXA1.0 | N/A 42 gpm160 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 305262 | N/A DFP240QCXXA1.0 | N/A 63 gpm240 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 305273 | N/A DFP110QBXXA1.0/B6 | N/A 29 gpm110 L/min | N/A 315 bar4568 psi | N/A | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 305287 | N/A DFP60QBXXA1.0 | N/A 16 gpm60 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 305627 | N/A DFPBH/HC60QB5D1.0/-B6-L24 | N/A 16 gpm60 L/min | N/A 315 bar4568 psi | N/A 5 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 306394 | N/A DFPBH/HC240QC5A1.0 | N/A 63 gpm240 L/min | N/A 315 bar4568 psi | N/A 5 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 308072 | N/A DFP330QDXXA1.1 | N/A 87 gpm330 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 308073 | N/A DFP660QDXXA1.0 | N/A 174 gpm660 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 308481 | N/A DFP60QBXXA1.0/V-B6 | N/A 16 gpm60 L/min | N/A 315 bar4568 psi | N/A | N/A B6 | N/A Fluorocarbon elastomer (FKM) | |
| 311345 | N/A DFPBH/HC60QB5BM1.0/V | N/A 16 gpm60 L/min | N/A 315 bar4568 psi | N/A 5 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 311795 | N/A DFP ON 240QC10A1.0/B6 | N/A 63 gpm240 L/min | N/A 315 bar4568 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 313758 | N/A DFP160QCXXA1.0/B6 | N/A 42 gpm160 L/min | N/A 315 bar4568 psi | N/A | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 314212 | N/A DFP660QDXXA1.0/B6 | N/A 174 gpm660 L/min | N/A 315 bar4568 psi | N/A | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 314285 | N/A DFP60QBXXA1.0/B6 | N/A 16 gpm60 L/min | N/A 315 bar4568 psi | N/A | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 314581 | N/A DFP240QCXXA1.0/B6 | N/A 63 gpm240 L/min | N/A 315 bar4568 psi | N/A | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 314762 | N/A DFP330QDXXA1.1/B6 | N/A 87 gpm330 L/min | N/A 315 bar4568 psi | N/A | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 1253032 | N/A DFPBH/HC160QC5A1.0 | N/A 42 gpm160 L/min | N/A 315 bar4568 psi | N/A 5 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1261220 | N/A DFPBH/HC660QD10D1.0/V-L24 | N/A 174 gpm660 L/min | N/A 315 bar4568 psi | N/A 10 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 1262692 | N/A DFPBH/HC60QB5A1.0/V | N/A 16 gpm60 L/min | N/A 315 bar4568 psi | N/A 5 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 1263993 | N/A DFP660QDXXA1.0/V | N/A 174 gpm660 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 1267620 | N/A DFPBH/HC60QB3A1.0 | N/A 16 gpm60 L/min | N/A 315 bar4568 psi | N/A 3 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1268238 | N/A DFP60QBXXA1.0/SO361 | N/A 16 gpm60 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1270039 | N/A DFPBH/HC280QC10D1.0/-W-LED | N/A 74 gpm280 L/min | N/A 315 bar4568 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) |