Print Back
InLineCheck
Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Port Configuration

Nominal Sizes

Cracking Pressure

Operating Pressure

Core Products

705895 N/A RV-25-30.X/0 N/A BSPP N/A 25 N/A 0.10 bar12 psi N/A 345 bar5000 psi
706793 N/A RV-12-01.X/5- 25 PSI N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 12 N/A 1.7 bar25 psi N/A 345 bar5000 psi
98280 N/A FLUPAC MODEL 98280 - INLINE CHECK VALVE N/A N/A N/A N/A 345 bar5000 psi
858606 N/A RV-12-11.X/12- 10BAR N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 12 N/A 10 bar145 psi N/A 345 bar5000 psi
2089737 N/A RV-20-01.X/0- 0 N/A BSPP N/A 20 N/A N/A 345 bar5000 psi
705919 N/A RV-20-01.X/0-10 BAR N/A BSPP N/A 20 N/A 10 bar145 psi N/A 345 bar5000 psi
705832 N/A RV-10-01.X/0 N/A BSPP N/A 10 N/A 0.5 bar7 psi N/A 345 bar5000 psi
2099732 N/A RV-16-01.X/12- 1.5PSI N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A 0.10 bar1.5 psi N/A 345 bar5000 psi
2071316 N/A RV-20-01.X/0- 25 N/A BSPP N/A 20 N/A 1.72 bar25 psi N/A 345 bar5000 psi
Unit of Measure
1 2 3 4 5