Part Number |
Model Code Description |
Size |
Hex Head Bolt |
Thermometer |
Dimension L |
Core Products |
---|---|---|---|---|---|---|
3128796 | N/A FSK-127-2.X/C/-/10 | N/A 127 | N/A M10 x 1.75 | N/A No Thermometer (Standard) | N/A 8.46 in215 mm | |
3112276 | N/A FSK-0127-2.5C-00000/O-/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A No Thermometer (Standard) | N/A 8.46 in215 mm | |
2079277 | N/A FSK-0127-2.5C-00000/O-FT100/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 8.46 in215 mm | |
2079285 | N/A FSK-0127-2.5C-00000/O-FT200/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 8.46 in215 mm | |
2079253 | N/A FSK-0127-2.5C-00000/O-TS60/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 8.46 in215 mm | |
2079261 | N/A FSK-0127-2.5C-00000/O-TS70/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 8.46 in215 mm | |
2079269 | N/A FSK-0127-2.5C-00000/O-TS80/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 8.46 in215 mm | |
3128797 | N/A FSK-0127-2.5O-00000/O-/M10.000 | N/A 127 | N/A M10 x 1.75 | N/A No Thermometer (Standard) | N/A 8.46 in215 mm | |
3070285 | N/A FSK-0127-2.5O-00000/O-/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A No Thermometer (Standard) | N/A 8.46 in215 mm | |
2079278 | N/A FSK-0127-2.5O-00000/O-FT100/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 8.46 in215 mm | |
2079286 | N/A FSK-0127-2.5O-00000/O-FT200/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 8.46 in215 mm | |
2079294 | N/A FSK-0127-2.5O-00000/O-FT300/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 8.46 in215 mm | |
2079254 | N/A FSK-0127-2.5O-00000/O-TS60/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 8.46 in215 mm | |
2079262 | N/A FSK-0127-2.5O-00000/O-TS70/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 8.46 in215 mm | |
2079270 | N/A FSK-0127-2.5O-00000/O-TS80/M12.000 | N/A 127 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 8.46 in215 mm | |
3128968 | N/A FSK-176-2.X/C/-/10 | N/A 176 | N/A M10 x 1.75 | N/A No Thermometer (Standard) | N/A 10.39 in264 mm | |
3112299 | N/A FSK-0176-2.5C-00000/O-/M12.000 | N/A 176 | N/A M12 x 1.75 | N/A No Thermometer (Standard) | N/A 10.39 in264 mm | |
2079263 | N/A FSK-0176-2.5C-00000/O-TS70/M12.000 | N/A 176 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 10.39 in264 mm | |
3242981 | N/A FSK-176-2.X/C/TSE-L80/12 | N/A 176 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 10.39 in264 mm | |
3128969 | N/A FSK-176-2.X/O/-/10 | N/A 176 | N/A M10 x 1.75 | N/A No Thermometer (Standard) | N/A 10.39 in264 mm | |
3112231 | N/A FSK-176-2.X/O/-/12 | N/A 176 | N/A M12 x 1.75 | N/A No Thermometer (Standard) | N/A 10.39 in264 mm | |
2079280 | N/A FSK-176-2.X/O/FT100/12 | N/A 176 | N/A M12 x 1.75 | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 10.39 in264 mm | |
2079296 | N/A FSK-176-2.X/O/FT300/12 | N/A 176 | N/A M12 x 1.75 | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 10.39 in264 mm | |
2079256 | N/A FSK-176-2.X/O/TS60/12 | N/A 176 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 10.39 in264 mm | |
2079264 | N/A FSK-176-2.X/O/TS70/12 | N/A 176 | N/A M12 x 1.75 | N/A Thermo Switch | N/A 10.39 in264 mm |