Part Number |
Model Code Description |
Type |
Size |
Material |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 62770 | N/A PELF-PM-6-HF-2-PL-010-PES-PA V-1 (Element for PLF1-2) | N/A Element | N/A 20 in | N/A Polyester | N/A 6 in | |
| 62771 | N/A PELF-PM-9-HF-2-PL-010-PES-PA V-1 (Element for PLF1-2) | N/A Element | N/A 20 in | N/A Polyester | N/A 9 in | |
| 62772 | N/A PELF-PM-6-HF-2-PL-010-PP-PA V-1 (Element for PLF1-2) | N/A Element | N/A 20 in | N/A Polyester | N/A 6 in | |
| 62773 | N/A PELF-PM-6-HF-2-SP-010-PP-PA V-1 (Element for PLF1-2) | N/A Element | N/A 20 in | N/A Polyester | N/A 6 in | |
| 62774 | N/A PELF-PM-9-HF-2-PL-010-PP-PA V-1 (Element for PLF1-2) | N/A Element | N/A 20 in | N/A Polyester | N/A 9 in | |
| 62775 | N/A PELF-PM-9-HF-2-SP-010-PP-PA V-1 (Element for PLF1-2) | N/A Element | N/A 20 in | N/A Polyester | N/A 9 in |