Part Number |
Model Code Description |
Size |
Width |
Height |
Depth |
Core Products |
|---|---|---|---|---|---|---|
| 62961 | N/A PFH-0-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 4.173 in106 mm | N/A 5.472 in139 mm | N/A 2.992 in76 mm | |
| 62962 | N/A PFH-1-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 4.173 in106 mm | N/A 9.291 in236 mm | N/A 2.992 in76 mm | |
| 62963 | N/A PFH-2-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 4.173 in106 mm | N/A 15.669 in398 mm | N/A 2.992 in76 mm | |
| 62964 | N/A PFH-3-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 4.173 in106 mm | N/A 28.465 in723 mm | N/A 2.992 in76 mm | |
| 62965 | N/A PFHD-0-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 12.598 in320 mm | N/A 12.953 in329 mm | N/A 2.992 in76 mm | |
| 62966 | N/A PFHD-1-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 12.598 in320 mm | N/A 16.890 in429 mm | N/A 2.992 in76 mm | |
| 62967 | N/A PFHD-2-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 12.598 in320 mm | N/A 23.189 in589 mm | N/A 2.992 in76 mm | |
| 62968 | N/A PFHD-3-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 12.598 in320 mm | N/A 35.984 in914 mm | N/A 2.992 in76 mm |