Part Number |
Model Code Description |
Flow |
Filter Rating |
Designation |
Max Viscosity |
Core Products |
|---|---|---|---|---|---|---|
| 2077161 | N/A OLF5/4S370KN5DM002BM/12, Kidney Loop System | N/A 1.3 gpm4.9 L/min | N/A 2 µm | N/A Single | N/A 10000 SUS | |
| 2205317 | N/A OLF5/4S370KN5AM020D/12L110, Kidney Loop System | N/A 1.3 gpm4.9 L/min | N/A 2 µm | N/A Single | N/A 10000 SUS | |
| 2072771 | N/A OLF5/4S370MN5DM020BM/12, Kidney Loop System | N/A 1.3 gpm4.9 L/min | N/A 10 µm | N/A Single | N/A 10000 SUS | |
| 2077966 | N/A OLF5/4S370NN5DM002BM/12 | N/A 1.3 gpm4.9 L/min | N/A 10 µm | N/A Single | N/A 10000 SUS | |
| 2068066 | N/A OLF5S120NN5DM002E/12, Kidney Loop System | N/A 1.6 gpm6.05 L/min | N/A 2 µm | N/A Single | N/A 700 SUS | |
| 2089808 | N/A OLF5S120KN5DM002E/12, Kidney Loop System | N/A 1.6 gpm6.05 L/min | N/A 2 µm | N/A Single | N/A 700 SUS | |
| 2091571 | N/A OLF5S120MN5DM002E/12, Kidney Loop System | N/A 1.6 gpm6.05 L/min | N/A 2 µm | N/A Single | N/A 700 SUS | |
| 2201952 | N/A OLF5/15TV370KN5DM002BM/12, Kidney Loop System | N/A 4.9 gpm18.55 L/min | N/A 20 µm | N/A Single | N/A 3000 SUS | |
| 2200062 | N/A OLF5/15TV370KN5DM005BM/12, Kidney Loop System | N/A 4.9 gpm18.55 L/min | N/A 2 µm | N/A Single | N/A 3000 SUS | |
| 2072083 | N/A OLF5/15S370KN5DM002BM/12, Kidney Loop System | N/A 4.9 gpm18.55 L/min | N/A 2 µm | N/A Single | N/A 3000 SUS | |
| 2080092 | N/A OLF5/15S370KN5AM002D/12L110, Kidney Loop System | N/A 4.9 gpm18.55 L/min | N/A 2 µm | N/A Single | N/A 3000 SUS | |
| 2084442 | N/A OLF5/15S370MN5AM002BM/12 | N/A 4.9 gpm18.55 L/min | N/A 10 µm | N/A Single | N/A 3000 SUS | |
| 2203863 | N/A OLF5/15S370NN5DM010BM/12, Kidney Loop System | N/A 4.9 gpm18.55 L/min | N/A 10 µm | N/A Single | N/A 3000 SUS | |
| 2072750 | N/A OLF5/15S370NN5DM002BM/12, Kidney Loop System | N/A 4.9 gpm18.55 L/min | N/A 2 µm | N/A Single | N/A 3000 SUS |