Part Number |
Type |
Seal Material |
Filter Rating |
Width |
Height |
Core Products |
|---|---|---|---|---|---|---|
| 2202349 | N/A Offline Filtration System | N/A Viton | N/A 5 µm | N/A 22 in559 mm | N/A 50.53 in1284 mm | |
| 2208071 | N/A Offline Filtration System | N/A Viton | N/A 5 µm | N/A 22 in559 mm | N/A 50.53 in1284 mm | |
| 2211899 | N/A Offline Filtration System | N/A Viton | N/A 5 µm | N/A 22 in559 mm | N/A 50.53 in1284 mm | |
| 2210841 | N/A Offline Filtration System | N/A Viton | N/A 5 µm | N/A 22 in559 mm | N/A 50.53 in1284 mm |