Part Number |
Type |
Model Code Description |
Material Finish |
Clamp Size |
Dimension D1 |
Core Products |
|---|---|---|---|---|---|---|
| 2072678 | N/A U-Bolt Clamps | N/A HRRBS 1 L 21.3 PP ST ZN | N/A Zinc Plated | N/A 0.84 in21.3 mm | N/A M10 | |
| 2065159 | N/A U-Bolt Clamps | N/A HRRBS 10 L 139.7 PP ST ZN | N/A Zinc Plated | N/A 5.5 in139.7 mm | N/A M16 | |
| 2061708 | N/A U-Bolt Clamps | N/A HRRBS 10 L 139.7 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 5.5 in139.7 mm | N/A M16 | |
| 2065160 | N/A U-Bolt Clamps | N/A HRRBS 11 L 159 PP ST ZN | N/A Zinc Plated | N/A 6.63 in168.3 mm | N/A M16 | |
| 2065161 | N/A U-Bolt Clamps | N/A HRRBS 11 L 168.3 PP ST ZN | N/A Zinc Plated | N/A 6.63 in168.3 mm | N/A M16 | |
| 2061709 | N/A U-Bolt Clamps | N/A HRRBS 11 L 168.3 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 6.63 in168.3 mm | N/A M16 | |
| 2065162 | N/A U-Bolt Clamps | N/A HRRBS 13 L 219.1 PP ST ZN | N/A Zinc Plated | N/A 8.63 in219.1 mm | N/A M20 | |
| 2061710 | N/A U-Bolt Clamps | N/A HRRBS 13 L 219.1 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 8.63 in219.1 mm | N/A M20 | |
| 2065163 | N/A U-Bolt Clamps | N/A HRRBS 14 L 273 PP ST ZN | N/A Zinc Plated | N/A 10.75 in273 mm | N/A M20 | |
| 2061711 | N/A U-Bolt Clamps | N/A HRRBS 14 L 273 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 10.75 in273 mm | N/A M20 | |
| 2068318 | N/A U-Bolt Clamps | N/A HRRBS 17 L 406.4 PP ST ZN | N/A Zinc Plated | N/A 16 in406.4 mm | N/A M24 | |
| 2065150 | N/A U-Bolt Clamps | N/A HRRBS 2 L 26.9 PP ST ZN | N/A Zinc Plated | N/A 1.06 in26.9 mm | N/A M10 | |
| 2061700 | N/A U-Bolt Clamps | N/A HRRBS 2 L 26.9 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 1.06 in26.9 mm | N/A M10 | |
| 431656 | N/A U-Bolt Clamps | N/A HRRBS 20 L 609 PP ST ZN | N/A Zinc Plated | N/A 23.98 in609 mm | N/A M30 | |
| 2065151 | N/A U-Bolt Clamps | N/A HRRBS 3 L 33.7 PP ST ZN | N/A Zinc Plated | N/A 1.33 in33.7 mm | N/A M10 | |
| 2061701 | N/A U-Bolt Clamps | N/A HRRBS 3 L 33.7 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 1.33 in33.7 mm | N/A M10 | |
| 2065152 | N/A U-Bolt Clamps | N/A HRRBS 4 L 42.4 PP ST ZN | N/A Zinc Plated | N/A 1.67 in42.4 mm | N/A M10 | |
| 2061702 | N/A U-Bolt Clamps | N/A HRRBS 4 L 42.4 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 1.67 in42.4 mm | N/A M10 | |
| 2065153 | N/A U-Bolt Clamps | N/A HRRBS 5 L 48.3 PP ST ZN | N/A Zinc Plated | N/A 1.9 in48.3 mm | N/A M10 | |
| 2061703 | N/A U-Bolt Clamps | N/A HRRBS 5 L 48.3 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 1.9 in48.3 mm | N/A M10 | |
| 2065154 | N/A U-Bolt Clamps | N/A HRRBS 6 L 60.3 PP ST ZN | N/A Zinc Plated | N/A 2.37 in60.3 mm | N/A M12 | |
| 2061704 | N/A U-Bolt Clamps | N/A HRRBS 6 L 60.3 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 2.37 in60.3 mm | N/A M12 | |
| 2065155 | N/A U-Bolt Clamps | N/A HRRBS 7 L 76.1 PP ST ZN | N/A Zinc Plated | N/A 3 in76.1 mm | N/A M12 | |
| 2061705 | N/A U-Bolt Clamps | N/A HRRBS 7 L 76.1 PP ST ZN BAG-N-MARK | N/A Zinc Plated | N/A 3 in76.1 mm | N/A M12 | |
| 2065156 | N/A U-Bolt Clamps | N/A HRRBS 8 L 88.9 PP ST ZN | N/A Zinc Plated | N/A 3 1/2 in88.9 mm | N/A M12 |