Part Number |
Model Code Description |
Application |
Materials |
Pipe Size |
Length |
Core Products |
|---|---|---|---|---|---|---|
| 2080726 | N/A CUSH 3 5/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 4.2 in | |
| 2073364 | N/A CUSH 3/4P | N/A Pipe | N/A Carbon Steel | N/A 3/4 in | N/A 1.5 in | |
| 2080736 | N/A CUSH 3/4P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 3/4 in | N/A 1.5 in | |
| 2073334 | N/A CUSH 3/4T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.2 in | |
| 2078105 | N/A CUSH 3/4T (NCS) | N/A Tube | N/A Carbon Steel | N/A | N/A 1.2 in | |
| 2080705 | N/A CUSH 3/4T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.2 in | |
| 2073362 | N/A CUSH 3/8P | N/A Pipe | N/A Carbon Steel | N/A 3/8 in | N/A 1.13 in | |
| 2080734 | N/A CUSH 3/8P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 3/8 in | N/A 1.13 in | |
| 2073331 | N/A CUSH 3/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 0.82 in | |
| 2080702 | N/A CUSH 3/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 0.82 in | |
| 2073351 | N/A CUSH 3-1/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 3.57 in | |
| 2073370 | N/A CUSH 3P | N/A Pipe | N/A Carbon Steel | N/A 3 in | N/A 3.95 in | |
| 2080742 | N/A CUSH 3P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 3 in | N/A 3.95 in | |
| 2080722 | N/A CUSH 3T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.57 in | |
| 2080729 | N/A CUSH 4 1/2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 4.95 in | |
| 2080728 | N/A CUSH 4 1/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 4.57 in | |
| 2073372 | N/A CUSH 4P | N/A Pipe | N/A Carbon Steel | N/A 4 in | N/A 4.95 in | |
| 2080744 | N/A CUSH 4P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 4 in | N/A 4.95 in | |
| 2080727 | N/A CUSH 4T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 4.45 in | |
| 2080730 | N/A CUSH 5 1/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 5.57 in | |
| 2073333 | N/A CUSH 5/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.06 in | |
| 2077714 | N/A CUSH 5/8T (NCS) | N/A Tube | N/A Carbon Steel | N/A | N/A 1.06 in | |
| 2080704 | N/A CUSH 5/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.06 in | |
| 2073373 | N/A CUSH 5P | N/A Pipe | N/A Carbon Steel | N/A 5 in | N/A 6.01 in | |
| 2080745 | N/A CUSH 5P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 5 in | N/A 6.01 in |