Part Number |
Model Code Description |
Configuration |
Flow |
Filter Rating |
Height |
Core Products |
---|---|---|---|---|---|---|
2094306 | N/A OFAD127BN05BN03V14, Air Operated Kidney Loop | N/A 1 Suction/1 Return | N/A 7 gpm26 L/min | N/A 5 µm | N/A 16.6 in422 mm | |
2092817 | N/A OFAD127BN10BN05B14, Air Operated Kidney Loop | N/A 1 Suction/1 Return | N/A 7 gpm26 L/min | N/A 5 µm | N/A 24.4 in620 mm | |
2204413 | N/A OFAD209AMBN05B07, Air Operated Kidney Loop | N/A 1 Suction/1 Return | N/A 14 gpm53 L/min | N/A 5 µm | N/A 24.4 in620 mm | |
2097746 | N/A OFAD209BN10BN10B14, Air Operated Kidney Loop | N/A 1 Suction/1 Return | N/A 14 gpm53 L/min | N/A 5 µm | N/A 24.4 in620 mm |