Print Back
Unit of Measure
1 

Part Number

Type

Size

Model Code Description

Operating Temperature [Max]

End Type

Core Products

1265021 N/A Air Element N/A 0008 N/A 0008 L 002 BN4 N/A 100 ºC212 ºF N/A NPT
1266598 N/A Air Element N/A 0008 N/A 0008 L 001 BN4 N/A 100 ºC212 ºF N/A NPT
1287471 N/A Air Element N/A 0009 N/A 0009 L 002 BN N/A 100 ºC212 ºF N/A NPT
1300891 N/A Air Element N/A N/A 2.852519 L 03 BN4 N/A 100 ºC212 ºF N/A NPT
Unit of Measure
1