Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Thread |
Medium |
Maximum Torque |
Core Products |
---|---|---|---|---|---|---|---|
2079111 | Model Code Description N/A VMF2J.1 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
2077170 | Model Code Description N/A VMF2J4.1 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
2701876 | Model Code Description N/A VMF2J4.1/3 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
2073055 | Model Code Description N/A VR2J4.1 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |
2099122 | Model Code Description N/A VR5J4.1 | Type of Indication N/A Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m | Core Products |