Part Number |
Description |
Model Code Description |
Core Products |
---|---|---|---|
3546755 | N/A EDS 8000 Clamp for wall mounting screw type fitting (Material of lower section is TPE Santoprene 10187; Material of top section is steel strip DIN 95381-1.4571) | Model Code Description N/A ZBM 8000 Clamp Series 8000, Threaded | Core Products |
3546757 | N/A EDS 8000 Clamp for wall mounting weld type fitting (Material of welding bridge is QSTE340TM, zinc coating EN 12329 FE/ZN8/B; Material of top section: steel strip DIN 95381-A-1.4571) | Model Code Description N/A ZBM 8100 Clamp Series 8000, weld-fittin | Core Products |
3184630 | N/A EDS 3000 clamp for wall mounting screw type fitting (Material of lower section TPE Santoprene 10187; Material of top section is steel strip DIN 95381-1.4571 | Model Code Description N/A ZBM 3000 (CLAMP EDS 3000, SCREW VERSION) | Core Products |
3184632 | N/A EDS 3000 clamp for wall mounting weld type fitting (Material of welding bridge: QSTE340TM, zinc coating EN 12329 FE/ZN8/B; Material of lower section is TPE Santoprene 10187; Material of top section is steel strip DIN 95381-1.4571) | Model Code Description N/A ZBM 3100 (CLAMP EDS 3000 WELD VERSION) | Core Products |
3201919 | N/A Splash guard (Material is Elastollan S60 A15 SPF 000) | Model Code Description N/A ZBM 3200 Spray Water Protection EDS 3000 | Core Products |
257492 | N/A EDS/ETS 1700 vibration mounts (4 piece) | Model Code Description N/A KIT MOUNTING EDS/ETS 1600/1700 | Core Products |
908738 | N/A ENS 3000 straight bulkhead union ISO 8434 (note: not suitable for ENS with 250 mm probe length) | Model Code Description N/A ZBM 19 (MOUNTING KIT ENS 3000) | Core Products |
908739 | N/A ENS 3000 straight male stud coupling to ISO 8434 (G 3/4 thread) | Model Code Description N/A ZBM 20 ENS 3000 Adapter (G 3/4 BSPP) | Core Products |
2701672 | N/A ENS 3000 Straight male stud coupling to ISO 8434 (1" NPT thread) | Model Code Description N/A ZBM 20 ENS 3000 Adapter (1" NPT) | Core Products |
2701568 | N/A ENS 3000 Straight male stud coupling to ISO 8434 (3/4" NPT thread) | Model Code Description N/A ZBM 20 ENS 3000 Adapter (3/4" NPT) | Core Products |