Part Number |
Model Code Description |
Model |
Size of Main Shut-Off Valve |
Pressure Port Size |
Accumulator Port Size |
Voltage Type |
Core Products |
|---|---|---|---|---|---|---|---|
| 2076218 | Model Code Description N/A SAF20E16Y2-N250C S60 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | Voltage Type N/A AC | Core Products |
| 2076219 | Model Code Description N/A SAF20E16Y2-N250C S62 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A AC | Core Products |
| 2076220 | Model Code Description N/A SAF20E16Y2-N250C S62 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A AC | Core Products |
| 2076221 | Model Code Description N/A SAF20E16Y2-N250C S63 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A AC | Core Products |
| 2076222 | Model Code Description N/A SAF20E16Y2-N250C S63 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A AC | Core Products |
| 2080132 | Model Code Description N/A SAF20E16Y2-N350A S11 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A AC | Core Products |
| 2076223 | Model Code Description N/A SAF20E16Y2-N350C | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A AC | Core Products |
| 2076224 | Model Code Description N/A SAF20E16Y2-N350C L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A AC | Core Products |
| 2081950 | Model Code Description N/A SAF20E16Y2-N350C S13 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A AC | Core Products |
| 2076225 | Model Code Description N/A SAF20E16Y2-N350C S60 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | Voltage Type N/A AC | Core Products |
| 2076226 | Model Code Description N/A SAF20E16Y2-N350C S60 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | Voltage Type N/A AC | Core Products |
| 2076227 | Model Code Description N/A SAF20E16Y2-N350C S62 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A AC | Core Products |
| 2076228 | Model Code Description N/A SAF20E16Y2-N350C S62 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A AC | Core Products |
| 2076229 | Model Code Description N/A SAF20E16Y2-N350C S63 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A AC | Core Products |
| 2076230 | Model Code Description N/A SAF20E16Y2-N350C S63 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A AC | Core Products |
| 2200467 | Model Code Description N/A SAF20E16Y2-T100C S64 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S64 Adapter to 3/4 in.-16 UNF (-8) | Voltage Type N/A AC | Core Products |
| 2081451 | Model Code Description N/A SAF20E16Y2-T180C S13 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A AC | Core Products |
| 2203622 | Model Code Description N/A SAF20E16Y2-T400C S63 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A AC | Core Products |
| 2096926 | Model Code Description N/A SAF20E16Z1-N250C L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2081634 | Model Code Description N/A SAF20E16Z1-N250C S60 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | Voltage Type N/A DC | Core Products |
| 2097794 | Model Code Description N/A SAF20E16Z1-T330A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2097617 | Model Code Description N/A SAF20E16Z1-T330A S13 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2087489 | Model Code Description N/A SAF20E16Z2-N250C L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A AC | Core Products |
| 2099974 | Model Code Description N/A SAF20E16Z2-N250C S62 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A AC | Core Products |
| 2122172 | Model Code Description N/A SAF20M12T050A | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A | Core Products |