A screw-in cartridge, solenoid operated, 2 way, 2 position, normally closed, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage.
51 - 75 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Nominal Flow

Seals

Override Option

Coil Voltage Type

Core Products

N/A WS08Z-01M-AS6-N-24AG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-AS6-N-24DG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-AS6-N-24DL N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-C-N-0 Without Coil N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A Without Coil
N/A WS08Z-01M-C-N-110DG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A AC
N/A WS08Z-01M-C-N-115AG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A AC
N/A WS08Z-01M-C-N-12DG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-C-N-12DN N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-C-N-24AG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-C-N-24DG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-C-N-24DL N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-C-N-24DN N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-C-V-0 Without Coil N/A 10 gpm38 L/min N/A VitonĀ® N/A Screw Type Manual Override N/A Without Coil
N/A WS08Z-01M-C-V-110DG N/A 10 gpm38 L/min N/A VitonĀ® N/A Screw Type Manual Override N/A AC
N/A WS08Z-01M-C-V-115AG N/A 10 gpm38 L/min N/A VitonĀ® N/A Screw Type Manual Override N/A AC
N/A WS08Z-01M-SS6-N-12DG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-SS6-N-24AG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01M-SS6-N-24DG N/A 10 gpm38 L/min N/A Buna-N N/A Screw Type Manual Override N/A DC
N/A WS08Z-01-SS6-N-115AG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A AC
N/A WS08Z-01-SS6-N-12DL N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
N/A WS08Z-01-SS6-N-12DN N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
N/A WS08Z-01-SS6-N-24DG N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
N/A WS08Z-01-SS6-N-24DN N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
N/A WS08Z-01-SS6-V-24DG N/A 10 gpm38 L/min N/A VitonĀ® N/A No Manual Override N/A DC
N/A WS08Z-01-AS6-N-24DN Maxon 282999-07 N/A 10 gpm38 L/min N/A Buna-N N/A No Manual Override N/A DC
51 - 75 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5