Whether customized one-off productions or cost-effective and versatile series products, at HYDAC you will find an economical solution for almost all industries.

Mobile Valves

More efficient, safer, smarter: HYDAC is already developing tomorrow's components and systems for mobile work machines today.

Systems Technology

A comprehensive approach to system advice is a top priority at HYDAC. This means that you reap the benefits of a complete package, all from a single supplier.
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
p₀ Calculator
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
All Categories > Hydraulic and Lube Filters > Filters-High Pressure (>=3000 PSI) > Manifold Mount (Side) Industrial Filter (DF…QE Series 4568 PSI) > Advanced Search

Advanced Search in Manifold Mount (Side) Industrial Filter (DF…QE Series 4568 PSI)


Unit of Measure

Specifications

Flow (gpm)
Flow (L/min)
Filter Rating (µm)
  • 2
  • 3
  • 5
  • 10
  • 20
  • 30
Seal Material
  • Ethylene propylene rubber (EPR)
  • Fluorocarbon elastomer (FKM)
  • Nitrile rubber (NBR) (standard)
Material
  • Betamicron®
  • Housing only
  • Optimicron®