• HYDAC Magazine
  • Company
    About us Locations Contacts News Trade Fairs and Events Distributors
  • Careers
United States
Contact
Contact Finder Location Finder Feedback for the President Contact us
myHYDAC
Products & Business Areas
back
Products & Business Areas
Hydraulics & Filtration Hydraulics & Filtration
back
Hydraulics & Filtration
Overview
Hydraulic & Lube Filters
Process Filters
Fuel Filtration
Filter Systems & Diagnostics (IoT)
Accumulators
Accessories
Control Technology Control Technology
back
Control Technology
Overview
Electronic Sensors & Controls
Valves
Ball and accessory valves
Diagnostic (IoT)
Edge Computing
Thermal Management Thermal Management
back
Thermal Management
Overview
Coolers-Air Cooled (Standard)
Plate Heat Exch-Brazed-Liq Cooled-Stand
Industrial Automation Cooling Systems
Drive Technology Drive Technology
back
Drive Technology
Overview
Cylinders
Linear technology
Power Units
Directly to the product catalog
System Solutions
back
System Solutions
Power Units

Whether customized one-off productions or cost-effective and versatile series products, at HYDAC you will find an economical solution for almost all industries.

Mobile Valves

More efficient, safer, smarter: HYDAC is already developing tomorrow's components and systems for mobile work machines today.

Systems Technology

A comprehensive approach to system advice is a top priority at HYDAC. This means that you reap the benefits of a complete package, all from a single supplier.

Software Plattform MATCH

We control and automate mobile machines under the aspect of functional safety.

Directly to the product catalog
Industries & Applications
back
Industries & Applications
Industrial Solutions Industrial Solutions
back
Industries & Applications
Overview
Automotive Industry
Battery Production
Construction Materials Industry
Geothermal Power & Aquathermal Power
Hardening Plants
Hydrogen & Alternative Sources of Energy
Hydropower plant
Large Engines
Machine Tools
Metallurgy
Mining
Oil and Gas
Plastic Injection Molding Machines
Power Generation
Presses & Forming Machines
Pulp & Paper Industry
Rail Technology
Solar Power
Test Bench Technology
Wind Power
Automotive Industry
Battery Production
Construction Materials Industry
Geothermal Power & Aquathermal Power
Hardening Plants
Hydrogen & Alternative Sources of Energy
Hydropower plant
Large Engines
Machine Tools
Metallurgy
Mining
Oil and Gas
Plastic Injection Molding Machines
Power Generation
Presses & Forming Machines
Pulp & Paper Industry
Rail Technology
Solar Power
Test Bench Technology
Wind Power
Mobile Applications Mobile Applications
back
Industries & Applications
Overview
Electrification of Mobile Machines
Electro-hydraulics & assistance systems
Functional Safety in Mobile Machines
Functions & modules
Sustainable machine operation and space optimization
Sensors & System Electronics
Thermal management for mobile machines
Agricultural & Forestry Machinery
Construction machinery & mining
Lifting & Material Handling
Municipal Machines
Electrification of Mobile Machines
Electro-hydraulics & assistance systems
Functional Safety in Mobile Machines
Functions & modules
Sustainable machine operation and space optimization
Sensors & System Electronics
Thermal management for mobile machines
Agricultural & Forestry Machinery
Construction machinery & mining
Lifting & Material Handling
Municipal Machines
Directly to the product catalog
Service
back
Service
Services Services
back
Services
HYDAC Service
Engineering Support
Tank Optimization
Product Information Search
Drivers & Software
Download Center
Fluid Care Management Fluid Care Management
back
Fluid Care Management
Fluid Engineering
Fluid Care Program
Technical Cleanliness
Functional Safety in the Industry
Services for Suppliers & Buyers Services for Suppliers & Buyers
back
Services for Suppliers & Buyers
Automotive Release Lists
Resources Resources
back
Resources
Rental Program
Videos
Fluid Service Lab
Directly to the product catalog
E-Tools
back
E-Tools
Overview
E-Tools
Filter-IT²

Configurator for Hydraulic Filters

Betterfit

Cross-Reference Tool for Filter Elements

ProFilt Navigator

Process Filter Selection Helper

GasFilter Select

Find the Right Gas Filter for Your Application!

Accu-FIND

Hydraulic Accumulator Selector

ASPlight

Calculator for Hydraulic Accumulators

Accu-MOUNT

Hydraulic Accumulator Mounting Selector

p₀ Calculator

Pre-Charge Pressure Calculator for Hydraulic Accumulators

Easy Application Designer

Online tool for designing complete control blocks

EHCD-Selector

Electro-Hydraulic Control Device Selector

Directly to the product catalog
All Products
HYDAC Magazine
Company Company
back
Company
About us
Locations
Contacts
News
Trade Fairs and Events
Distributors
Careers
Contact
back
Contact Finder
Location Finder
Feedback for the President
Contact us
|
  • Sign In
All Categories > Hydraulic and Lube Filters > Filters-High Pressure (>=3000 PSI)

Filters-High Pressure (>=3000 PSI)


Request a Quote Search by Specification
Filters-High Pressure (>=3000 PSI) filters-high-pressure----3000-psi-
In-Line_IndFilter_DF

In-Line Industrial Filter - DF Series (6090 PSI)

(1739) /Asset/In-Line_IndFilter_DF.jpg
Modular Stacking Filter - DFZ Series (4568 PSI)

Modular Stacking Filter - DFZ Series (4568 PSI)

(152) /Asset/ModularStackingFilter_DFZ.jpg
InLIneMobileFilter_MFM

In-Line Mobile Filter - MFM Series (4060 PSI)

(208) /Asset/InLIneMobileFilter_MFM.jpg
HF2P.jpg

Inline Industrial (Automotive) Filter (HF2P Series 4000 PSI)

(229) /Asset/HF2P.jpg
HF3P.jpg

Inline Industrial (Automotive) Filter (HF3P Series 6090 PSI)

(100) /Asset/HF3P.jpg
HF4P.jpg

Inline Industrial (Automotive) Filter (HF4P Series 5000 PSI)

(656) /Asset/HF4P.jpg
HFM.jpg

Inline Industrial Filter (HFM Series 5800 PSI)

(17) /Asset/HFM.jpg
DF_QE.jpg

Manifold Mount (Side) Industrial Filter (DF…QE Series 4568 PSI)

(361) /Asset/DF_QE.jpg
DFP.jpg

Manifold Mount (Top) Industrial Filter (DFP Series 4568 PSI)

(319) /Asset/DFP.jpg
FMND.jpg

Inline Duplex Industrial Filter (FMND Series 3000 PSI)

(131) /Asset/FMND.jpg
DFDK.jpg

Inline Duplex Industrial Filter (DFDK Series 4568 PSI)

(239) /Asset/DFDK.jpg
CF.jpg

Manifold Cartridge Filter (CF Series 3000 PSI)

(11) /Asset/CF.jpg
CP_C16.jpg

Circuit Protector Manifold Cartridge Filter (CP-C16 Series 3000 PSI)

(4) /Asset/CP_C16.jpg
CP_SAE.jpg

Circuit Protector Manifold Cartridge Filter (CP-SAE Series 6090 PSI)

(8) /Asset/CP_SAE.jpg
DF_DFF.jpg

Inline Industrial Filter with Reverse Flow Option (DF/DFF 1500 Series 6090 PSI)

(36) /Asset/DF_DFF.jpg
  • DISCOVER
    • About us
    • Careers
    • Trade Fairs and Events
    • Magazine
    • Mobile Solutions
    • Industrial Solutions
  • FOLLOW
    • Facebook
    • Instagram
    • YouTube
    • LinkedIn
  • CONTACT

    HYDAC North American Headquarters & HYDAC Technology Corporation Filter Division
    City Line Road 2260
    Bethlehem PA 18017
    United States

    • Contact us
    • Contacts
    • Locations
  • Imprint
  • Privacy Policy
  • Terms And Conditions
  • Legal & Policies
  • Imprint
  • |
  • Privacy Policy
  • |
  • Terms And Conditions
  • |
  • Legal & Policies
  • |
The copyrights and industrial property rights to the content published here are reserved by HYDAC International GmbH.