1 - 25 of 229 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A HF2P-BN-08OP3A1.2/B6 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 3 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-08OP6A1.2/B6 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 6 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-08OP12A1.2/B6 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 12 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-08OP25A1.2/B6 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 25 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-04OP3A1.2/B6 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 3 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-04OP12A1.2/B6 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 12 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-04OP25A1.2/B6 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 25 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BH-04OI3J1.2/12B6 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 3 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BH-08OI10C1.2/12B6 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BH-08OI6C1.2/12 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 6 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A HF2P-BN-08OI12BM1.2/12B6 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 12 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-04OP12C1.2/B3 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 12 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-08OI12A1.2/12B6 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 12 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-04OI12A1.2/12B3 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 12 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A HF2P-BN-04OI12A1.2/12B6 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 12 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-BH-08OI3C1.2/12 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A HF2P-BN-08OI12J1.2/12B3 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 12 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A HF2P-BH-08OI3D1.2/12-L110 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A HF2P-BN-04OP6A1.2 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 6 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A HF2P-BN-04OI12J1.2/12 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 12 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A HF2P-BN-08OI25BM1.2/12B6 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 25 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A HF2P-08OIXXA1.2/12V N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
N/A HF2P-BH-04OI10J1.2/12 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A HF2P-BN-04OI25C1.2/12B3 N/A 16 gpm60 L/min N/A 276 bar4000 psi N/A 25 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A HF2P-BH-08OI10J1.2/12 N/A 25 gpm95 L/min N/A 276 bar4000 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
1 - 25 of 229 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »