1 - 25 of 208 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow Capacity

Operating Pressure [Max]

Filter Rating

Core Products

N/A MFM ON 35OI10A4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 35OI10B4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 35OI10B4.0/V-B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 35OI10BM4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 35OI10C4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 35OI20A4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 20 µm
N/A MFM ON 35OI20BM4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 20 µm
N/A MFM ON 35OI3A4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 3 µm
N/A MFM ON 35OI3B4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 3 µm
N/A MFM ON 35OI3C4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 3 µm
N/A MFM ON 35OI3C4.0/V-B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 3 µm
N/A MFM ON 35OI5A4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 5 µm
N/A MFM ON 35OI5A4.0/CR-B3 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 5 µm
N/A MFM ON 35OI5B4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 5 µm
N/A MFM ON 35OI5C4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A 5 µm
N/A MFM35OIXXA4.0/B7 N/A 10 gpm35 L/min N/A 280 bar4000 psi N/A
N/A MFM ON 35OI03D4.0/B7-L24 N/A 10 gpm68 L/min N/A 280 bar4000 psi N/A 3 µm
N/A MFM ON 55LI10B4.0/B7 N/A 18 gpm68 L/min N/A N/A 10 µm
N/A MFM ON 55OI10A4.0/B7 N/A 18 gpm68 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 55OI10B4.0 N/A 18 gpm68 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 55OI10B4.0/B7 N/A 18 gpm68 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 55OI10BM4.0/B7 N/A 18 gpm68 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 55OI10C4.0/B7 N/A 18 gpm68 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 55OI10C4.0/V-B7 N/A 18 gpm68 L/min N/A 280 bar4000 psi N/A 10 µm
N/A MFM ON 55OI10CD4.0/B7-2M0 N/A 18 gpm68 L/min N/A 280 bar4000 psi N/A 10 µm
1 - 25 of 208 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »