1 - 25 of 1739 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow Capacity

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seals

Core Products

N/A DF ON 110TC10A1.0/12B3 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10A1.0/12B6 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10A1.0/12V-B6 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A DF ON 110TC10B1.0/12 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10B1.0/12B6 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10B1.0/12V-B6 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A DF ON 110TC10B1.0/12V-W N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
N/A DF ON 110TC10BM1.0/12 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10BM1.0/12B6 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10BM1.0/12B6-W N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10C1.0/12 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10C1.0/12B6 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10C1.0/12B6-T100 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10C1.0/12V N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
N/A DF ON 110TC10C1.0/12V-B6 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A DF ON 110TC10D1.0/12B3-L24 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10D1.0/12B6-L110 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10D1.0/12B6-L110-M N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10D1.0/12B6-L24 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10D1.0/12-L110 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10D1.0/12-L24 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10D1.0/12V-B6-L110 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A DF ON 110TC10J1.0/12B6 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A DF ON 110TC10J1.0/12V-B6 N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Fluorocarbon elastomer (FKM)
N/A DF ON 110TC10LZ1.0/12B6-LED N/A 29 gpm110 L/min N/A 420 bar6090 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
1 - 25 of 1739 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »