|
1288276
|
Model Code Description
N/A
DF1500TLLXXA2.0/-B6
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
1296328
|
Model Code Description
N/A
DFF1500TLXXA2.0/-V
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
1297369
|
Model Code Description
N/A
DFF1500TLLXXA2.0
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2083715
|
Model Code Description
N/A
DFFBH/HC1500TL5LZ2.0
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
5 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2086178
|
Model Code Description
N/A
DFBN/HC1500TLL10BM2.0/B6
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2086439
|
Model Code Description
N/A
DF1500TLLXXBM2.0/-B6
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2086703
|
Model Code Description
N/A
DFFBH/HC1500TLL20C3.0
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
20 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2087059
|
Model Code Description
N/A
DFBH/HC1500TL10A2.0/V
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2087125
|
Model Code Description
N/A
DFBN/HC1500TL10A2.0/V-B6
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2087307
|
Model Code Description
N/A
DFBH/HC1500TL10B2.0/V
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2089498
|
Model Code Description
N/A
DFBN/HC1500TLL10D3.0/B6-L110
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2091142
|
Model Code Description
N/A
DFFBH/HC1500TL10D2.0/-L24
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2091143
|
Model Code Description
N/A
DFBH/HC1500TL5B3.0/V-B3
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
5 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2091241
|
Model Code Description
N/A
DFFBH/HC1500TL5D2.0/L24
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
5 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2091652
|
Model Code Description
N/A
DFBN/HC1500TL20BM2.0/B6
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
20 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2092609
|
Model Code Description
N/A
DFBN/HC1500TL3C2.0/B6
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2092848
|
Model Code Description
N/A
DFW/HC1500TL25A2.0/V
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
25 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2093444
|
Model Code Description
N/A
DFBN/HC1500TL10B2.0/B6-W
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2095190
|
Model Code Description
N/A
DFBN/HC1500TL3BM2.0/B6
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2098133
|
Model Code Description
N/A
DFFBH/HC1500TL10A3.0
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2099044
|
Model Code Description
N/A
DFFBH/HC1500TL10A2.0
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2099589
|
Model Code Description
N/A
DFFBH/HC1500TL20B-BM2.0
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
20 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2200398
|
Model Code Description
N/A
DFFBH/HC1500TLL10BM2.0
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2202493
|
Model Code Description
N/A
DF 1500 SET XX W 3.0
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|
|
2202915
|
Model Code Description
N/A
DFFBH/HC1500TLL10A2.0
|
Flow
N/A
250 gpm950 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile rubber (NBR) (standard)
|
Core Products
|