|
1308057
|
Model Code Description
N/A
HF3P-BH-13TD10B1.0 /0B6
|
Flow
N/A
91 gpm344 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2061996
|
Model Code Description
N/A
HF3P-BN-08TF12BM1.0/12B6
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2062725
|
Model Code Description
N/A
HF3P-BH-08TF10C1.0/12
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2063620
|
Model Code Description
N/A
HF3P-BN-08TL12C1.0/16B6
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2064502
|
Model Code Description
N/A
HF3P-BN-08TF12J41.0/12B6
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2065288
|
Model Code Description
N/A
HF3P-BH-08TL10BM1.0/16
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2065670
|
Model Code Description
N/A
HF3P-BN-08TF12BM1.0/12V-B3
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2066250
|
Model Code Description
N/A
HF3P-BN-08TF12D1.0/12B6-L110
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2066317
|
Model Code Description
N/A
HF3P-BN-08TF12C1.0/12B6
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2068352
|
Model Code Description
N/A
HF3P-BH-08TF3A1.0/12
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2068864
|
Model Code Description
N/A
HF3P-BN-08TF12C1.0/12B3
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2069916
|
Model Code Description
N/A
HF3P-BN-08TF12BM1.0/12V-B6
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2070972
|
Model Code Description
N/A
HF3P-BN-08TL12D1.0/16B6-L24
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2071130
|
Model Code Description
N/A
HF3P-BN-08TF12B1.0/12B3
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2071178
|
Model Code Description
N/A
HF3P-BH-08TL10D1.0/16V-L110
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2071372
|
Model Code Description
N/A
HF3P-BH-08TF10A1.0/0
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2071373
|
Model Code Description
N/A
HF3P-BN-08TF12A1.0/0B6
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2072728
|
Model Code Description
N/A
HF3P-BN-13TF12C1.0/12B6
|
Flow
N/A
91 gpm344 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2072847
|
Model Code Description
N/A
HF3P-BH-08TF10BM1.0/12
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2077071
|
Model Code Description
N/A
HF3P-BN-08TF3A1.0/12B6
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2077469
|
Model Code Description
N/A
HF3P-BN-08TF6B1.0/12V
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
6 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Core Products
|
|
2078283
|
Model Code Description
N/A
HF3P-BH-04TF3BM1.0/12
|
Flow
N/A
28 gpm106 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2079586
|
Model Code Description
N/A
HF3P-BN-08TL12B1.0/16B6
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|
|
2079676
|
Model Code Description
N/A
HF3P-BH-13TF3C1.0/12EPR
|
Flow
N/A
91 gpm344 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Ethylene propylene rubber (EPR)
|
Core Products
|
|
2080148
|
Model Code Description
N/A
HF3P-BN-08TF12A1.0/12B6
|
Flow
N/A
55 gpm208 L/min
|
Operating Pressure [Max]
N/A
420 bar6090 psi
|
Filter Rating
N/A
12 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Core Products
|