|
2056727
|
Model Code Description
N/A
HF4P-BH-27F3J1.1/16
|
Flow
N/A
120 gpm454 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
J = Electric Switch - Brad Harrison 5-Pin Mini Connector
|
Core Products
|
|
2057043
|
Model Code Description
N/A
HF4P-BH-09G3D1.1/12B6-L110
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
D = Electric switch and LED light - SPDT
|
Core Products
|
|
2058231
|
Model Code Description
N/A
HF4P-BN-09G10BM1.1/12
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
BM = Visual pop-up with manual reset
|
Core Products
|
|
2058773
|
Model Code Description
N/A
HF4P-BN-09G3C1.1/12B3
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
C = Electrical Switch
|
Core Products
|
|
2058900
|
Model Code Description
N/A
HF4P-BH-09G5C1.1/12
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
5 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
C = Electrical Switch
|
Core Products
|
|
2061989
|
Model Code Description
N/A
HF4P-BN-09G10A1.1/12
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
A = No indicator, plugged port
|
Core Products
|
|
2062059
|
Model Code Description
N/A
HF4P-BH-18G3D1.1/12V-L110
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Fluorocarbon elastomer (FKM)
|
Indication Type
N/A
D = Electric switch and LED light - SPDT
|
Core Products
|
|
2062127
|
Model Code Description
N/A
HF4P-BH-27P5D1.1/L110
|
Flow
N/A
120 gpm454 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
5 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
D = Electric switch and LED light - SPDT
|
Core Products
|
|
2062175
|
Model Code Description
N/A
HF4P-BN-18F3D1.1/16B6-L24
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
D = Electric switch and LED light - SPDT
|
Core Products
|
|
2062176
|
Model Code Description
N/A
HF4P-BN-09G10J1.1/12B3
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
J = Electric Switch - Brad Harrison 5-Pin Mini Connector
|
Core Products
|
|
2062620
|
Model Code Description
N/A
HF4P-BH-18G10J41.1/12
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
J4 = Electric switch - Brad Harrison 4-pin micro connector
|
Core Products
|
|
2062621
|
Model Code Description
N/A
HF4P-BH-09G3J41.1/12
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
J4 = Electric switch - Brad Harrison 4-pin micro connector
|
Core Products
|
|
2062622
|
Model Code Description
N/A
HF4P-BH-09G10J41.1/12
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
J4 = Electric switch - Brad Harrison 4-pin micro connector
|
Core Products
|
|
2062639
|
Model Code Description
N/A
HF4P-BN-18F3D1.1/16B3-L110
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
D = Electric switch and LED light - SPDT
|
Core Products
|
|
2062747
|
Model Code Description
N/A
HF4P-BH-09P10D1.1/L110
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
D = Electric switch and LED light - SPDT
|
Core Products
|
|
2062788
|
Model Code Description
N/A
HF4P-BH-09G3J1.1/12B3
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B3
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
J = Electric Switch - Brad Harrison 5-Pin Mini Connector
|
Core Products
|
|
2062794
|
Model Code Description
N/A
HF4P-BN-18G10A1.1/12B6
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
A = No indicator, plugged port
|
Core Products
|
|
2062914
|
Model Code Description
N/A
HF4P-18PXXA1.1
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating N/A
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
A = No indicator, plugged port
|
Core Products
|
|
2062984
|
Model Code Description
N/A
HF4P-BN-18G10J1.1/12B6
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
J = Electric Switch - Brad Harrison 5-Pin Mini Connector
|
Core Products
|
|
2063026
|
Model Code Description
N/A
HF4P-BN-27G10A1.1/12B6
|
Flow
N/A
120 gpm454 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
A = No indicator, plugged port
|
Core Products
|
|
2063035
|
Model Code Description
N/A
HF4P-BN-18G10C1.1/12B6
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
C = Electrical Switch
|
Core Products
|
|
2063036
|
Model Code Description
N/A
HF4P-BN-18G10D1.1/12B6-L110
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
D = Electric switch and LED light - SPDT
|
Core Products
|
|
2063166
|
Model Code Description
N/A
HF4P-BN-09P3C1.1/B6
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
3 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
C = Electrical Switch
|
Core Products
|
|
2063258
|
Model Code Description
N/A
HF4P-BN-09P10C1.1/B6
|
Flow
N/A
50 gpm189 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
B6
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
C = Electrical Switch
|
Core Products
|
|
2063261
|
Model Code Description
N/A
HF4P-BH-18P10D1.1/L24
|
Flow
N/A
100 gpm378 L/min
|
Operating Pressure [Max]
N/A
345 bar5000 psi
|
Filter Rating
N/A
10 µm
|
Bypass Valve
N/A
Non-Bypass
|
Seal Material
N/A
Nitrile Rubber (NBR)
|
Indication Type
N/A
D = Electric switch and LED light - SPDT
|
Core Products
|