1 - 25 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow Capacity

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seals

Core Products

N/A DFZ 110Q C XX A 1.0 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A N/A N/A Nitrile Rubber (NBR)
N/A DFZ ON 110QC10A1.0 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10A1.0 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10A1.0/1 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10B1.0/1 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10BM1.0 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10BM1.0/1 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10BM1.0/V-1 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Fluorocarbon elastomer (FKM)
N/A DFZBH/HC110QC10C1.0 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10D1.0/1-L110 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10D1.0/L110 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10D1.0/L24 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC10D1.0/V-L24-1 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Fluorocarbon elastomer (FKM)
N/A DFZBH/HC110QC10J41.0/V N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 10 µm N/A N/A Fluorocarbon elastomer (FKM)
N/A DFZBH/HC110QC20BM1.0 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 20 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC20D1.0/1-L24 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 20 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC3B1.0 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 3 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC3B1.0/1 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 3 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC3BM1.0 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 3 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC3BM1.0/1 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 3 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC3D1.0/L110 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 3 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC3D1.0/L24 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 3 µm N/A N/A Nitrile Rubber (NBR)
N/A DFZBH/HC110QC3D1.0/V-1-L24 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 3 µm N/A N/A Fluorocarbon elastomer (FKM)
N/A DFZBH/HC110QC3D1.0/V-L110 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 3 µm N/A N/A Fluorocarbon elastomer (FKM)
N/A DFZBH/HC110QC5A1.0 N/A 10 gpm38 L/min N/A 315 bar4568 psi N/A 5 µm N/A N/A Nitrile Rubber (NBR)
1 - 25 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »